L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Test Equipment  >  Environmental Testers  >  AEMC-CA832

Sound Level Meter (35dB to 80dB) (50dB to 100dB) (80dB to 130dB)


SOUND LEVEL METER 35-130db
Roll over image to zoom in
L-com Item # AEMC-CA832

List Price$227.49
Your Price 1-4$227.49
5-9$222.94
10-24$218.39
25 +Call Us
Availability: Call Us
Quantity  
 
The Sound Level Meter Model CA832 is designed to assess sound ambiences or nuisances in accordance with international safety and quality standards. It complies with standard IEC 651. The Model CA832 is a portable, compact instrument with a 2000-count backlit LCD. It is designed for simple, one-hand operation and may be fitted on a tripod for long duration measurements. It features two weighting curves A and C for measurement integrating the sensitivity of the human ear according to sound frequency. Curve A is the general-purpose curve in an industrial environment, and C is more suited in presence of low frequency sounds. Also, mode "F" (fast response time) corresponds to the response time of the ear. Mode "S" (slow response time) will be used to obtain a uniform reading when the sound signal level shows fluctuations.

L-com Item #AEMC-CA832
ManufacturerAEMC Instruments
Mfg.'s Item #CA832

warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov
Features:
  • Measures sound according to the sensitivity of the human ear
  • Three measurement range from 35 to 130dB, Accuracy ±1.5dB
  • 2000-count backlit LCD. Two time weighting curves: slow (550ms) and fast (55ms),
    Two frequency weighting curves: A and C
  • Auxiliary output for recording
  • Tripod mountable, includes rugged, shockproof, protective, dirt resistant holster
Applications:
  • Factories
  • Schools and libraries
  • Airports, Hospitals
  • Office environments
  • Auditoriums
Accessories for this product . . .

Similar Products

Lightmeter (20fc, 200fc, 2kfc, 20kfc) (20lux, 200lux, 2klux, 20klux)                                Lightmeter (20fc, 200fc, 2kfc, 20kfc) (20lux, 200lux, 2klux, 20klux)
Your Price: $128.49
Availability: In Stock
More Info
DC Power Supply Model AX502 (Dual Outputs 0 to 2.5A; 0 to 30V DC)                                   DC Power Supply Model AX502 (Dual Outputs 0 to 2.5A; 0 to 30V DC)
Your Price: $895.09
Availability: In Stock
More Info
Infrared Thermometer (-58ºF to +1,022ºF) (-50ºC to +550ºC)                                          Infrared Thermometer (-58ºF to +1,022ºF) (-50ºC to +550ºC)
Your Price: $160.88
Availability: In Stock
More Info
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Sound Level Meter (35dB to 80dB) (50dB to 100dB) (80dB to 130dB)
© Infinite Electronics International, Inc.