Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

To our valued customers: The L-com offices will be closed Monday, May 27th, in observance of the Memorial Day holiday.

You Are Here:  Home  >  Test Equipment  >  Cable Testers  >  Fiber Optic  >  FTK51MM  >  FTK51MM

Multimode Fiber Optic Test Kit

   Features
  • Used to test Multimode fiber optic cabling
  • Dual functionality for testing the two most common Multimode fiber wavelengths
  • Small form factor design is great for mobile applications
  • Supports long distance testing up to 5km!
  • Powered by 2AA Batteries or an AC power converter
Multimode Fiber Optic Test Kit
Click image to zoom Click image(s) to zoom
List Price 
$995.00
Your Price1-4$995.00
5-9$975.10
10-24$955.20
25-99$935.30
100 +$915.40
Quantity  
Availability: Expected
5/26/2013



Similar Products In Stock
Single mode Fiber Optic Test Kit                                                                    Single mode Fiber Optic Test Kit
Your Price:   $1,695.00
Availability:   In Stock
    More Info
 

The FTK51MM Multimode Fiber Optic Test Kit allows users to quickly and economically test 62.5/125 and 50/125 Multimode fiber cabling. This kit features a power meter and light source in a convenient carry case. The power meter supports 850/1300/1310/1550nm light sources and features a 2.5mm universal connector for both ST and SC connections (other connector styles available upon request). The kit's power meter is calibrated at the four most common industry standard wavelengths 850nm, 1300nm, 1310nm & 1550nm for both Singlemode and Multimode transmitters. The 1 mm Germanium detector offers a broad dynamic range of ~60dB which far exceeds the requirements of the majority of users. Order online today!

   Details
L-com Item #FTK51MM
ManufacturerAdvanced Fiber Solutions
Mfg.'s Item #AF-OLK51A-MM
RoHS StatusSee Manufacturer (More)

   Applications
  • Network installations
  • Cable maintenance and inspection
  • Field testing
Datasheets
Datasheets
Catalog Page
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed Multimode Fiber Optic Test Kit
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845