Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

To our valued customers: The L-com offices will be closed Monday, May 27th, in observance of the Memorial Day holiday.

You Are Here:  Home  >  Test Equipment  >  Cable Testers  >  Modular  >  DXB64A  >  DXB64A

EIA568 (RJ45) Remote Ethernet Cable Tester


EIA568 (RJ45) Remote Ethernet Cable Tester

Click image to zoom Click image(s) to zoom
L-com Item # DXB64A

List Price
$14.98
Your Price 1-4$14.98
5-9$14.53
10-24$14.23
25-99$13.48
100 +$12.73
Availability:
In Stock

Available for Same Day Shipping
Quantity  

 
L-com’s DXB64A is an easy-to-use sequential scan cable tester that provides instant testing and identification of today’s most popular UTP cabling schemes. Four, two-color LEDs verify continuity of up to four pairs while instantly detecting opens, shorts and miswires. A specially designed slide attachment allows the tester’s master and remote sections to be separated when checking installed wiring. Blinking light identifies power on and low battery. Small and light enough to fit neatly in a briefcase, toolbox or pocket. Ships with a 9V alkaline battery and protective leatherette case. Order online today! This is a closeout product. Once our inventory is depleted, it will no longer be available.

L-com Item #DXB64A
ManufacturerL-com
NSN # (More)6625015220676
UPC # (More)822335021709
RoHS StatusNot Compliant (More)
Features:
  • Used to verify continuity of Ethernet UTP, FTP, and Coaxial Cables
  • Powered by a 9V battery, no external power sources needed
  • Small form factor provides portability for easy field use
  • Rugged plastic case provides durability and light weight portability
  • Tester Dimensions: 2.25" X 4.5" X 1.0

    Inventory Closeout Item

Applications:
  • Network installations
  • Cable maintenance and inspection
  • Field testing
Accessories for the EIA568 (RJ45) Remote Ethernet Cable Tester

Modular 8X8 Insert Adapter, Pkg/10
Modular 8X8 Insert Adapter, Pkg/10
Similar Products In Stock

Shielded RJ45 Breakout Box                                                                          Shielded RJ45 Breakout Box
Your Price: $19.95
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845