L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
 
You Are Here:  Home  >  USB  >  Cable Assemblies  >  USB 3.0 Vision Cables with Thumbscrews  >  UPMVISAA30  >  UPMVISAA30-03M

USB 3.0 Machine Vision Panel Mount Cable Assembly 0.3 Meters


CA VISION 3.0 A PNL/AM 0.3M
Roll over image to zoom in
CA VISION 3.0 A PNL/AM 0.3M CA VISION 3.0 A PNL/AM 0.3M CA VISION 3.0 A PNL/AM 0.3M
L-com Item # UPMVISAA30-03M

List Price$24.63
Your Price 1-9$24.63
10-24$23.15
25-99$21.67
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
These Machine Vision panel mount assemblies provide a simple way to extend a cable run through a panel while maintaining the secure connection that the thumbscrews provide. These cables utilize the top and bottom holes for panel mounting, and the side holes for mating to the thumbscrews. The male connector on the other end contains thumbscrews in order to connect to a Machine Vision compatible device.

L-com Item #UPMVISAA30-03M
ManufacturerL-com
UPC # (More)822335367906
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Extends a Machine Vision cable run through a panel
  • Built to USB3 Vision Cable Assembly mechanical standards
  • Provided with panel mount type A female on one end and type A male with thumbscrews on the other
  • 30 micro inch gold plated contacts provide reliable connections with repeated mating cycles
  • Utilizes 4-40 screw holes for panel mounting
Applications:
  • Machine vision camera market
  • Data Storage
  • Data Acquisition
  • Video Transfer
  • USB3 Vision Applications
Accessories for this product . . .

Similar Products

USB 3.0 Type A Female Bulkhead/Male, 0.3m                                                           USB 3.0 Type A Female Bulkhead/Male, 0.3m
Your Price: $22.46
Availability: In Stock
More Info
USB 3.0 Cable Type A Male/Female Extension, 0.3M                                                    USB 3.0 Cable Type A Male/Female Extension, 0.3M
Your Price: $14.87
Availability: In Stock
More Info
Deluxe USB Cable Type A Male/Female Extension Cable, 0.3m                                           Deluxe USB Cable Type A Male/Female Extension Cable, 0.3m
Your Price: $6.48
Availability: In Stock
More Info
Item #   Length   Availability   Price     Quantity  

UPMVISAA30-03M
0.3
In Stock
 
    $24.63 
UPMVISAA30-05M
0.5
In Stock
 
    $25.41 
UPMVISAA30-1M
1.0
In Stock
 
    $26.91 
UPMVISAA30-2M
2.0
In Stock
 
    $27.87 
Need a different length? Call us now!   
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed USB 3.0 Machine Vision Panel Mount Cable Assembly 0.3 Meters
© Infinite Electronics International, Inc.
an Infinite company