L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Lightning Protectors  >  RS422/RS485 Protectors  >  LP Control Lines  >  ALS-D25P24DW

Weatherproof Lightning Surge Protector for RS-422/RS-485 & 24VDC Power Lines 3


LP,WEATHERPROOF RS422/485 PLUS
Roll over image to zoom in
LP,WEATHERPROOF RS422/485 PLUS LP,WEATHERPROOF RS422/485 PLUS
L-com Item # ALS-D25P24DW

List Price$94.25
Your Price 1-9$94.25
10-24$88.60
25-99$82.94
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
The HyperLink ALS-D25P24DW is designed to provide superior lightning and surge protection for RS-422/485 control and 24VDC power lines. These protectors incorporate individual protection circuits for the RS-422/485 control lines and DC power lines. All housed in one NEMA rated weatherproof enclosure.

RS-422/485 Control Lines

A high power 3-stage design is used to provide protection for the RS-422/485 control line. The 3-stage design can handle higher-level transients than a protector that uses only diodes. The first stage is comprised of a differential gas discharge tube. Stage two is a pair of current limiting series resistors and the final stage is a low capacitance diode array. The RS-422/485 control line is connected to the protector via its screw terminal blocks. The terminal blocks are removable to ease wiring. The ALS-D25P24DW is designed to work with either 1 full duplex or 2 half duplex RS-422/485 lines.

24VDC Power Lines

The 24VDC power lines are also protected using a 3-stage design. This provides superior protection from transients and surges. The first stage is comprised of a differential gas discharge tube. Stage two is a pair of suppression coils and the final stage is a 5000 Watt uni-polar Transient Voltage Suppression (TVS) Diode. Power lines are connected to the protector via high current rated screw terminals.

Weatherproof Design

These units feature a weatherproof ABS enclosure with gasketed cover and concealed mounting holes. Water tight cable glands provide entry and exit points for cables. A ground clamp on the enclosure's exterior provides a tie point for earth ground.

For mounting to masts up to 2 inches in diameter, the HGX-PMT24 mast mounting kit is available (sold separately).

This protector is also available in the following power configurations:
12VDC: ALS-D25P12DW
15VDC: ALS-D25P15DW
12-28VAC: ALS-D25P1228AW

For additional information and complete specifications, click on the data sheet link below.



L-com Item #ALS-D25P24DW
ManufacturerL-com
UPC # (More)822335314986
Power Rating (1=Low-Pwr to 5=Hi-Pwr)Power Rating 5 (1=Low-Pwr to 5=Hi-Pwr)
Features:
  • Individual protection circuits for RS-422/485 control lines and 24VDC power lines
  • 3-Stage protection provided for all lines
  • Will work with Full or Half Duplex RS-422/485 lines
  • NEMA rated enclosure with gasketed cover and concealed mounting holes
  • Also available in 12VDC, 15VDC and 12-28VAC versions
Applications:
  • RS-422/485 lines with 24VDC supply voltage
  • Analog or IP video surveillance cameras
  • Pool/spa and industrial controllers and keyboards
  • Door/gate access control with RS-485 and power
  • Pan-Tilt-Zoom (PTZ) camera controllers
Accessories for the Weatherproof Lightning Surge Protector for RS-422/RS-485 & 24VDC Power Lines 3

Mast Mounting Kit for ALW/ALS Series Weatherproof Lightning Protectors
Mast Mounting Kit for ALW/ALS Series Weatherproof Lightning Protectors
Similar Products

Weatherproof Lightning Surge Protector for RS-422/RS-485 & 12-28VAC Power Lines 3                   Weatherproof Lightning Surge Protector for RS-422/RS-485 & 12-28VAC Power Lines 3
Your Price: $94.25
Availability: In Stock
More Info
Weatherproof Lightning Surge Protector for RS-422/RS-485 & 12VDC Power Lines 3                      Weatherproof Lightning Surge Protector for RS-422/RS-485 & 12VDC Power Lines 3
Your Price: $94.25
Availability: In Stock
More Info
Weatherproof Lightning Surge Protector for RS-422/RS-485 & 15VDC Power Lines 3                      Weatherproof Lightning Surge Protector for RS-422/RS-485 & 15VDC Power Lines 3
Your Price: $78.52
Availability: In Stock
More Info
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Weatherproof Lightning Surge Protector for RS-422/RS-485 & 24VDC Power Lines 3
© Infinite Electronics International, Inc.