L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Lightning Protectors  >  4-20 mA Current Loop Protectors  >  LP 4-20 mA Current Loop  >  AL-CL3W-12

Weatherproof 3-Channel 4-20 mA Current Loop Protector - 12V


LP,12V 3PR CURENT LOOP W-PROOF
Roll over image to zoom in
LP,12V 3PR CURENT LOOP W-PROOF LP,12V 3PR CURENT LOOP W-PROOF LP,12V 3PR CURENT LOOP W-PROOF
L-com Item # AL-CL3W-12

List Price$70.68
Your Price 1-9$70.68
10-24$66.44
25-99$62.20
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
The AL-CL3W-12 is a high performance 3-stage weatherproof protector that provides superior protection of differential or common mode lines from transients and surges. These units will protect up to three 4-20 mA circuits. Provisions for use with shielded cable are provided.

The first stage is comprised of a differential gas discharge tube. Stage two is a pair of current limiting series resistors and the final stage is a low capacitance diode array. The use of three terminal differential gas discharge tubes provides superior common and differential mode protection against conducted transients versus the use of lower cost two terminal tubes. The second stage series resistance limits the power dissipation of the fast diode clamp array in the third stage. This allows time for the slower but higher power gas tubes to flash over. The diode array clamps the leading edge of fast transients to safe levels until the high power gas tubes turn on. This eliminates the damaging leading edge spike that single stage gas tube protectors let leak through. The diode array's low capacitance assures that the suppressor will not degrade the high-speed signals. The 3-stage design can handle higher-level transients than a protector that uses only diodes.

For mounting to masts up to 2 inches in diameter, the HGX-PMT25 mast mounting kit is available (sold separately).

For additional information and complete specifications, see data sheet below.



L-com Item #AL-CL3W-12
ManufacturerL-com
UPC # (More)822335111882
Power Rating (1=Low-Pwr to 5=Hi-Pwr)Power Rating 5 (1=Low-Pwr to 5=Hi-Pwr)
Features:
  • Protection for up to three pairs of lines plus provisions for shielded cables
  • Three-Stage protection
  • Weatherproof ABS enclosure
  • Removable screw terminal blocks
  • 12V, also available in 15V and 24V models
Applications:
  • 4 to 20 mA sensors and controllers
  • Industrial process control
  • HART Street light controllers
  • Toll booths, drawbridges, railroad crossing gates and signals
  • Pulse Input Circuits
Accessories for the Weatherproof 3-Channel 4-20 mA Current Loop Protector - 12V

Mast Mounting Kit for AL Series Weatherproof Lightning Protectors
Mast Mounting Kit for AL Series Weatherproof Lightning Protectors
Similar Products

Outdoor 2-Channel 4-20 mA Current Loop Protector - 15V                                              Outdoor 2-Channel 4-20 mA Current Loop Protector - 15V
Your Price: $51.88
Availability: In Stock
More Info
Outdoor 2-Channel 4-20 mA Current Loop Protector - 24V                                              Outdoor 2-Channel 4-20 mA Current Loop Protector - 24V
Your Price: $65.27
Availability: In Stock
More Info
Outdoor 2-Channel 4-20 mA Current Loop Protector - 12V                                              Outdoor 2-Channel 4-20 mA Current Loop Protector - 12V
Your Price: $64.24
Availability: In Stock
More Info
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Weatherproof 3-Channel 4-20 mA Current Loop Protector - 12V
© Infinite Electronics International, Inc.