Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

To our valued customers: The L-com offices will be closed Monday, May 27th, in observance of the Memorial Day holiday.

You Are Here:  Home  >  Lightning Protectors  >  Cat5/5e/6 & PoE Camera Protectors  >  LP Data CAT5e  >  AL-CAT5EW

Weatherproof 10/100 Base-T CAT5e Lightning Surge Protector - Screw Terminals

   Features
  • CAT5e Compatible
  • 802.11af Power-Over-Ethernet (PoE) compatible
  • 10/100 Base-T CAT5e protection
  • Gasketed cover, concealed mounting holes & ground clamp provided on outside of enclosure
  • Removable terminal strips
Weatherproof 10/100 Base-T CAT5e Lightning Surge Protector - Screw Terminals
Click image to zoom Click image(s) to zoom
Select View:
List Price 
$39.99
Your Price1-9$39.99
10-24$38.39
25-99$36.79
100-249$33.99
250-499$29.99
Quantity  
Availability:
In Stock

Available for Same Day Shipping


Need different lightning protector terminals? 

The Hyperlink AL-CAT5EW Lightning Protector provides superior lightning and surge protection with improved frequency response for both indoor and outdoor 10/100 Base-T networks. The unit meets or exceeds CAT5e performance for the two data pairs. The design uses high frequency transmission line layout techniques to maintain an optimum 100 ohms balanced impedance in the signal path. These techniques and the use of Ultra-Low Capacitance Protection Arrays provide superior high frequency response and improved return loss for the data pairs. In addition, the unit is compatible with 802.3af Power-over-Ethernet (PoE) devices. Integral to the design is protection for the two Ethernet data pairs and the PoE DC power feed. This unit supports normal and reverse polarity PoE.

Features of this unit include a weatherproof ABS enclosure with gasketed cover and concealed mounting holes. Removable Terminal Strips are provided on the input and output for convenience. To ease installation, the terminal strips can be removed.

This lightning surge protector is compatible with Cisco legacy network appliance products like Access Points, DC Injectors and other equipment supporting reverse polarity PoE pinouts.

For additional information and complete specifications, click the Data Sheet link below.

Not sure which level of protection is required for your application...Click Here for our Power Comparison Chart.

   Details
L-com Item #AL-CAT5EW
ManufacturerL-com
UPC # (More)822335082366
RoHS StatusRoHS Compliant RoHS Compliant(More)
Power Rating (1=Low-Pwr to 5=Hi-Pwr)

   Applications
  • Alvarion® BreezeACCESS™ VL compatible
  • Cisco® Reverse Polarity PoE compatible
Diagram
User Manual
Datasheets
Catalog Page
2D Drawing (.pdf)
3D CAD Model (.step)

Accessories for the Weatherproof 10/100 Base-T CAT5e Lightning Surge Protector - Screw Terminals
Shielded Cat 6 Cable,  RJ45 / RJ45 PVC Jacket, Gray 2.0 ft
Shielded Cat 6 Cable, RJ45 / RJ45 PVC Jacket, Gray 2.0 ft
Double Shielded 26 AWG Stranded Cat 5E RJ45/RJ45 Patch Cord 2.0 Ft
Double Shielded 26 AWG Stranded Cat 5E RJ45/RJ45 Patch Cord 2.0 Ft
Cat5e RJ45 Ethernet Cable -Shielded 26 AWG  PVC Jacket - Gray, 3.0 ft
Cat5e RJ45 Ethernet Cable -Shielded 26 AWG PVC Jacket - Gray, 3.0 ft
Industrial Grade Category 5E Double Shielded LSZH Patch Cord, Black 10.0 ft
Industrial Grade Category 5E Double Shielded LSZH Patch Cord, Black 10.0 ft

Customers who bought the Weatherproof 10/100 Base-T CAT5e Lightning Surge Protector - Screw Terminals product also bought . . .
14x12x7 Inch Weatherproof NEMA Enclosure Only
14x12x7 Inch Weatherproof NEMA Enclosure Only
18x16x8 Inch UL Listed  Weatherproof Enclosure
18x16x8 Inch UL Listed Weatherproof Enclosure
RP-SMA Plug to N-Male, Pigtail 4 ft 195-Series
RP-SMA Plug to N-Male, Pigtail 4 ft 195-Series
N-Male to N-Male 400 Series Assembly 4.0 ft
N-Male to N-Male 400 Series Assembly 4.0 ft
Cat3 RJ45 Coupler Shielded (8x8) Panel Mount Style
Cat3 RJ45 Coupler Shielded (8x8) Panel Mount Style
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed Weatherproof 10/100 Base-T CAT5e Lightning Surge Protector - Screw Terminals
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845