L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
 
You Are Here:  Home  >  Lightning Protectors  >  USB Surge Protector  >  LP USB  >  AL-ECF504-AA36

USB Surge Protector, Type A / Type A Panel Mount Style with Pigtail - 36"


LP,USB 2.0 A/A w/36in PIGTAIL
Roll over image to zoom in
L-com Item # AL-ECF504-AA36

List Price$23.80
Your Price 1-9$23.80
10-24$22.37
25-99$20.94
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
L-com's AL-ECF504-AA36 USB surge protector is a commercial quality device designed to protect a computer's sensitive USB ports from power surges and spikes from attached devices. To ensure USB 2.0 speeds, the device uses ultra-low capacitance diodes to protect the data lines. In addition, a protection device clamps the power lines to safe levels. This USB surge protector is ideal for protecting a PC from WiFi client adapters and surveillance cameras used with long USB extender cables. Other uses include protection from surges when using USB-RS422/485 converters with long cables.

The AL-ECF504-AA36 can be mounted in an enclosure, panel, wall plate, or used in-line as a standalone product. It features a fully shielded 36" pigtail cable.

Click on the Downloads tab for additional information and complete specifications.



L-com Item #AL-ECF504-AA36
ManufacturerL-com
UPC # (More)822335361539
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • USB 1.0 and 2.0 compatible
  • Power and data line protection
  • Allows USB cables to be passed through panels or enclosures
  • Shielded housing with shielded pigtail cable - 36"
  • Type A Female Bulkhead to Type A Male connectors
Applications:
  • WiFi Adapters
  • Serial adapters
  • Phone and DSL Modems
  • Surveillance Cameras
  • Printers and computer peripheral devices
Similar Products

USB Surge Protector, Type B / Type A Panel Mount Style with Pigtail Cable - 36"                     USB Surge Protector, Type B / Type A Panel Mount Style with Pigtail Cable - 36"
Your Price: $23.80
Availability: In Stock
More Info
USB Surge Protector, Type A / Type A Panel Mount Style with Pigtail Cable - 12"                     USB Surge Protector, Type A / Type A Panel Mount Style with Pigtail Cable - 12"
Your Price: $23.58
Availability: In Stock
More Info
USB Surge Protector, Type A / Type A Panel Mount Style with Pigtail Cable - 24"                     USB Surge Protector, Type A / Type A Panel Mount Style with Pigtail Cable - 24"
Your Price: $23.24
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed USB Surge Protector, Type A / Type A Panel Mount Style with Pigtail - 36"
© Infinite Electronics International, Inc.