L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: Our offices will be closed Monday, May 27th, in observance of the Memorial Day Holiday.

You Are Here:  Home  >  Lightning Protectors  >  Cat5/5e/6 Protectors/PoE Injector  >  LP Data CAT5/5e/6PoE Injector  >  BT-CAT6-P1-HPW

Outdoor Single-Port Passive Gigabit Midspan/Injector with Hi-Pwr CAT6 Surge Protecti


INJ,DC PWR HP CAT6 5-48 VDC
Roll over image to zoom in
INJ,DC PWR HP CAT6 5-48 VDC INJ,DC PWR HP CAT6 5-48 VDC INJ,DC PWR HP CAT6 5-48 VDC INJ,DC PWR HP CAT6 5-48 VDC
L-com Item # BT-CAT6-P1-HPW

List Price$79.53
Your Price 1-9$79.53
10-24$74.76
25-99$69.99
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
The BT-CAT6-P1-HPW Outdoor Single-Port Gigabit CAT6 Midspan/Injector is a commercial grade Power-over-Ethernet device that provides DC or AC power for one 10/100/1000 Base-T Power-over-Ethernet, PoE equipped Network Appliance device. The unit uses Gigabit transformers on all four data pairs in contrast to cheaper designs that only use transformers for two pairs. It is compatible with devices that support the IEEE 802.3af and 802.3at standard PoE power feed using Mode B (Pins 4/5 and 7/8). The unit can also be user configured using internal jumpers to supply power up all four data pairs simultaneously (Pins 1/2, 3/6, 4/5 and 7/8). The majority of IEEE 802.3af and 802.3at Network Appliances can pull power off all four data pairs simultaneously. This allows higher power to be fed up the cable and cuts resistive power losses in the cable by half. The unit supports both positive and negative DC as well as AC power up to 60 volts. Power-over-Ethernet eliminates the need for an AC outlet at each Network Appliance location. An integral PTC fuse cuts power in case of a short. The PTC fuse auto resets after the short is removed.

Integral High Power Surge Protection

The BT-CAT6-P1-HPW features integral surge protection for the data and power feeds for networks. It has been designed to meet the GR-1089 Intra-Building surge protection requirements for Ethernet lines. The design provides protection for both common and differential mode surges. The design utilizes three-pole differential Gas Tubes. The tubes feature ultra-low Line to Line and Line to Ground capacitance to minimize distortion of high-speed signals.

The BT-CAT6-P1-HPW features shielded RJ45 jacks which helps reduce the effects of EMI interference. A ground lug and terminal is provided directly on the injector providing superior grounding. The compact weather resistant housing features a lockable hinged cover and mounting holes are provided on the rear of the enclosure for mounting. The two cable grommets may be adjusted to cable size and are removable.

This unit is also available in the following kits:

With 48VDC @ 48 Watt Power Supply - BT-CAT6P1HPW48W
With 48VDC @ 70 Watt Power Supply - BT-CAT6P1HPW70W
With 56VDC @ 117.6 Watt Power Supply - BT-CAT6-P1-HPW56118

Indoor version also available - BT-CAT6-P1-HP

For additional information and complete specifications, click on the data sheet in the Downloads tab.



L-com Item #BT-CAT6-P1-HPW
ManufacturerL-com
UPC # (More)822335134379
RoHS StatusRoHS Compliant RoHS Compliant(More)
Power Rating (1=Low-Pwr to 5=Hi-Pwr)Power Rating 4 (1=Low-Pwr to 5=Hi-Pwr)
Features:
  • IEEE 802.3af and 802.3at compatibility
  • Surge Protection on all lines
  • User configurable power feed and resettable PTC fuse
  • GR-1089 Intra-Building rated
  • Up to 60 volts DC or AC power
Applications:
  • Wireless LAN Access Points and Bridges
  • WAN millimeter radios
  • High definition IP Surveillance Cameras
  • Wired gigabit PoE switches
Similar Products

Single-Port Passive PoE Injector/Picker w/Integral CAT5 Lightning Protection                        Single-Port Passive PoE Injector/Picker w/Integral CAT5 Lightning Protection
Your Price: $45.90
Availability: In Stock
More Info
Single-Port Passive PoE Injector/Picker with 48VDC @ 48 Watt Power Supply                           Single-Port Passive PoE Injector/Picker with 48VDC @ 48 Watt Power Supply
Your Price: $80.08
Availability: In Stock
More Info
Planet 802.3af Power over Ethernet Injector                                                         Planet 802.3af Power over Ethernet Injector
Your Price: $35.01
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Outdoor Single-Port Passive Gigabit Midspan/Injector with Hi-Pwr CAT6 Surge Protecti
© Infinite Electronics International, Inc.