L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: Our offices will be closed Thursday, July 4th, in observance of the Independence Day holiday.

You Are Here:  Home  >  Lightning Protectors  >  Telephone/DSL/T1 Protectors  >  LP Data Phone/DSL/T1  >  AL-DSLJW

Outdoor High Power Telephone / DSL Lightning Surge Protector - RJ11 Jacks


LP,Weather Resistant Phone/DSL
Roll over image to zoom in
LP,Weather Resistant Phone/DSL LP,Weather Resistant Phone/DSL LP,Weather Resistant Phone/DSL LP,Weather Resistant Phone/DSL LP,Weather Resistant Phone/DSL
L-com Item # AL-DSLJW

List Price$68.60
Your Price 1-9$68.60
10-24$64.48
25-99$60.37
100 +Call Us
Availability: Call Us
Quantity  
Need different lightning protector terminals 

Superior Performance

The AL-DSLJW is HyperLink's outdoor version of its HGLN-DSL protector. This Phone/DSL 3-stage Lightning Protector provides superior lightning and surge protection for Telephone and DSL lines. The unit is fully compatible with dedicated and shared DSL and phone lines. Shared phone lines carry the ring voltage for standard telephones. The unit protects against both differential and common mode transients.

The first stage is comprised of a differential gas discharge tube. Stage two is a pair of current limiting series resistors and the final stage is a low capacitance diode array. The use of three terminal differential gas discharge tubes provides superior protection against surges.

The second stage series resistance limits the power dissipation of the faster diode clamp array in the third stage. This allows time for the slower but higher power gas tubes to turn on. The diode array clamps the leading edge of fast transients to safe levels until the high power gas tubes turn on. This eliminates the damaging leading edge spike that single stage gas tube protectors let leak through. The 3-stage design can handle higher-level transients than a protector that uses only diodes.

Hyperlink's AL-DSLJW Lightning Protector features two RJ11 jacks for ease of installation. If terminal strips are needed, use the AL-DSLSW surge protector. A pair of ground lugs and terminals is provided inside the lightning protector housing, providing superior grounding.

Outdoor Use

The compact weather resistant housing features a lockable hinged cover and mounting holes are provided on the rear of the enclosure for mounting. The two cable grommets may be adjusted to the size of the cable used and are removable.

This protector is also available as a indoor model. See HGLN-DSL.


L-com Item #AL-DSLJW
ManufacturerL-com
UPC # (More)822335076327
RoHS StatusRoHS Compliant RoHS Compliant(More)
Power Rating (1=Low-Pwr to 5=Hi-Pwr)Power Rating 5 (1=Low-Pwr to 5=Hi-Pwr)
Features:
  • Impact and weather resistant enclosure with locking hinged cover
  • 3-Stage fail safe surge protection
  • RJ-11 Jacks
Applications:
  • Protection of DSL and Telephone lines

Specifications

Mechanical Specifications

Enclosure MaterialPolycarbonate
Enclosure ColorGray
Grounding Lug (2) 12 AWG Max.
Operating Temperature-40 C (-40 F) to +80 C (+176 F)
Weight .40 lb. (.18 kg)
Dimensions4.75 x 4.06 x 2.81 (inches)
120.6 x 103.1 x 71.3 (mm)
RoHS Compliant Yes

Electrical Specifications

Connectors(2) RJ11 Jacks
PinoutLine 1: Pins 3 / 4
Line 2: Pins 2 / 5
Stage 1 Clamping Voltage + or - 230 Volts
Stage 2 Resistance3.3 Ohms
Stage 3 Clamping Voltage+ or - 190 Volts


Similar Products

Industrial Grade High Power Telephone / DSL Lightning Surge Protector - RJ11 Jacks                  Industrial Grade High Power Telephone / DSL Lightning Surge Protector - RJ11 Jacks
Your Price: $90.20
Availability: 2 Days
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Outdoor High Power Telephone / DSL Lightning Surge Protector - RJ11 Jacks
© Infinite Electronics International, Inc.