L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Lightning Protectors  >  Telephone/DSL/T1 Protectors  >  LP Data Phone/DSL/T1  >  AL-D4W-DP

Outdoor DSL/Telephone/T1 Lightning Surge Protector - Punch Down Terminals


LP,OUTDOOR DSL/PHONE PUNCH TER
Roll over image to zoom in
LP,OUTDOOR DSL/PHONE PUNCH TER LP,OUTDOOR DSL/PHONE PUNCH TER LP,OUTDOOR DSL/PHONE PUNCH TER LP,OUTDOOR DSL/PHONE PUNCH TER
L-com Item # AL-D4W-DP

List Price$56.12
Your Price 1-9$56.12
10-24$52.75
25-99$49.39
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need different lightning protector terminals 

High voltage transients caused by lightning strikes have the ability to easily destroy semiconductor junctions, and thus, cause equipment failure and loss. A lightning strike close to data lines can also cause induced currents in lines that can also do serious damage. The AL-D4W-DP high performance lightning protector provides superior protection of DSL and Telephone lines from these transients or surges.

The low capacitance diode array minimizes degradation of the DSL signal. This is in comparison to protectors based on high capacitance TVS diodes or Varistors. The high speed diode array responds to transients that are too fast for Gas Tube based protectors to catch. In addition, the design utilizes Thyristor diode technology which has superior power handling capability compared to TVS or Zener diode based designs. The unit will protect up to 4 signal pairs. For more complete protection, two units should be used, one on each end of the line.

The compact weather resistant housing features a lockable hinged cover and break-away holes are provided on the rear of the enclosure for mounting. The cable grommet may be adjusted to cable size and is removable.

This protector is also available with screw terminal blocks, AL-D4W-DT.



L-com Item #AL-D4W-DP
ManufacturerL-com
UPC # (More)822335070462
Power Rating (1=Low-Pwr to 5=Hi-Pwr)Power Rating 3 (1=Low-Pwr to 5=Hi-Pwr)
Features:
  • Punch down terminal blocks
  • Impact and weather resistant
  • Locking hinged cover
Applications:
  • DSL and Telephone lines
  • T1, E1, J1 lines
  • Balanced audio lines
  • Telephone Lines

Specifications

Electrical Specifications

ApplicationsDSL, Telephone, T1 Lines
Connections(4) Punch Down Terminal Blocks
Clamping Voltage± 170 Volts

Mechanical Specifications

Enclosure MaterialPVC
Enclosure Color Gray
Ground Lug 12 AWG Max.
Operating Temperature-40 C (-40 F) to +80 C (+176 F)
Weight.27 lbs. (.12 kg)
Dimensions (WxHxL)3.06 x 1.93 x 4.06 (inches)
78 x 49 x 103 (mm)
RoHS Compliant Yes


Similar Products

 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Outdoor DSL/Telephone/T1 Lightning Surge Protector - Punch Down Terminals
© Infinite Electronics International, Inc.