L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
 
You Are Here:  Home  >  Lightning Protectors  >  Coaxial Protector Cable Assemblies  >  CA 400 NF to NM LP  >  CA4NFLPNM010

N-Female to N-Male Lightning Protector, CA-400 Series Cable Assembly - 10 ft


CA,NF / NM 6GHz LP CA-400 10FT
Roll over image to zoom in
CA,NF / NM 6GHz LP CA-400 10FT CA,NF / NM 6GHz LP CA-400 10FT CA,NF / NM 6GHz LP CA-400 10FT
L-com Item # CA4NFLPNM010

List Price$60.15
Your Price 1-9$60.15
10-24$54.14
25-99$48.12
100 +Call Us
Availability: Call Us
Quantity  
 
The CA4NFLPNF series are high performance low loss 400-series cable assemblies that feature a N-Female connector to an in-line N-Male gas discharge tube lightning protector attached directly to the cable. This not only reduces the cost since a connector is eliminated, but helps reduce return loss and insertion loss.

These cable assemblies feature L-com's CA-400 which is a UV resistant polyethylene jacketed high performance flexible low loss coaxial cable. Attached directly to the cable is L-com's AL6-NM-14-9 5.8 GHz coaxial lightning protector. With a replaceable gas tube element, multi-strike capability and fast response time, they are suitable for a wide range of applications. A ground lug and terminal is provided directly on the lightning protector housing, which provides superior grounding.

Custom lengths and connectors are also available. Contact L-com sales for more information.

For additional information and complete specification, please see the data sheet in the Downloads section.

Note: The lightning protector can also be purchased separately, see AL6-NM-14-9.



L-com Item #CA4NFLPNM010
ManufacturerL-com
UPC # (More)822335353145
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Low loss CA-400 series coax cable
  • Integral 5.8 GHz coax lightning surge protector with multi-strike capability and replaceable gas tube
  • Each assembly is fully tested ensuring the highest quality
  • Custom lengths and connectors available
Applications:
  • Protect wireless devices and networks from damage due to lightning strikes
  • IEEE 802.11a/b/g/n wireless systems
  • Pre-made cables ideal for rapid deployment applications
  • Distributed Antenna Systems (DAS) protection
Accessories for the N-Female to N-Male Lightning Protector, CA-400 Series Cable Assembly - 10 ft

COAX-SEAL #104 Hand Moldable Plastic Weatherproofing Tape
COAX-SEAL #104 Hand Moldable Plastic Weatherproofing Tape
Replacement 90V Gas Tube for AL6-NxNFBW-9 Coax Protectors
Replacement 90V Gas Tube for AL6-NxNFBW-9 Coax Protectors
Similar Products

N-Female to N-Male 400-Series Cable Assembly w/ In-line Lightning Protector - 2 ft                  N-Female to N-Male 400-Series Cable Assembly w/ In-line Lightning Protector - 2 ft
Your Price: $51.09
Availability: In Stock
More Info
N-Female to N-Male 400-Series Cable Assembly w/ In-line Lightning Protector - 20 ft                 N-Female to N-Male 400-Series Cable Assembly w/ In-line Lightning Protector - 20 ft
Your Price: $68.91
Availability: 2 Days
More Info
N-Female to N-Male 400-Series Cable Assembly w/ In-line Lightning Protector - 4 ft                  N-Female to N-Male 400-Series Cable Assembly w/ In-line Lightning Protector - 4 ft
Your Price: $63.34
Availability: 2 Days
More Info
Item #   Length   Availability   Price     Quantity  

CA4NFLPNM002
2.0
In Stock
 
    $51.09 
CA4NFLPNM004
4.0
Call Us
 
    $63.34 
CA4NFLPNM010
10.0
Call Us
 
    $60.15 
CA4NFLPNM020
20.0
Call Us
 
    $68.91 
Need a different length? Call us now!   
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed N-Female to N-Male Lightning Protector, CA-400 Series Cable Assembly - 10 ft
© Infinite Electronics International, Inc.