L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Lightning Protectors  >  Coaxial Protectors  >  LP Coaxial 0-6 GHz Crimp  >  AL6-NF-14-9

N-Female Bulkhead 0-6 GHz 90V Connector / Lightning Protector


LP,N-F / CRIMP LMR400 5.8 GHz
Roll over image to zoom in
L-com Item # AL6-NF-14-9

List Price$42.79
Your Price 1-9$42.79
10-24$39.37
25-99$35.94
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different connector for this coaxial lightning protector?  

The AL6-NF-14-9 is a very high-performance in-line gas discharge tube suppressor featuring wide-band operation up to 5.8 GHz. The unit features a bulkhead N-Female connector on one end and a solderless crimp style interface on the other. The N-Female Bulkhead connector features a rubber "O"-ring seal for mounting through an enclosure wall or using the optional stainless steel mounting bracket.

Due to its superior RF performance this unit is ideal for IEEE 802.11a and other 5.2 - 5.8 GHz ISM and UNII applications, as well as 3.5 GHz WLL applications. Since this protector will pass DC it is suitable for applications where DC is carried through the coax cable such as remote amplifiers and LNA's.

The AL6-NF-14-9 is designed to be attached directly onto a coax cable via the solderless crimp end of the protector. This helps improve insertion loss since a cable connector is eliminated. These protectors are for use with L-com's CA-400 low loss cable, LMR®400, TWS-400 and other equivalent low loss cable.

This protector is an ideal alternative to Times Microwave's LP-18-400-NF-X.

Replacement gas tubes are available (LPX090-6) as well as an optional stainless steel mounting bracket (HGX-LPMOUNT01).

The AL6-NF-14-9 is also available on pre-made CA-400 cable assemblies. Standard cable lengths range from 2ft to 20ft and feature either N-Male or N-Female connectors. Contact L-com for custom lengths and connectors.

For additional information and complete specifications, click on the data sheet link in the Downloads section.



L-com Item #AL6-NF-14-9
ManufacturerL-com
UPC # (More)822335352827
Features:
  • Reliable performance from DC ~ 5.8 GHz
  • Attaches directly onto LMR®400 & equivalent cable
  • Crimp design reduces insertion loss
  • Multi-strike capability and replaceable gas tube
  • Bi-directional protection, will pass DC
Applications:
  • Protect wireless devices and networks from damage due to lightning strikes
  • IEEE 802.11a/b/g/n wireless systems
  • Coax cable assemblies with built in protection
  • Distributed Antenna Systems (DAS) protection
Accessories for the N-Female Bulkhead 0-6 GHz 90V Connector / Lightning Protector

Coax Lightning Protector Mounting Bracket
Coax Lightning Protector Mounting Bracket
Replacement 90V Gas Tube for AL6-NxNFBW-9 Coax Protectors
Replacement 90V Gas Tube for AL6-NxNFBW-9 Coax Protectors
Similar Products

N-Female to N-Female Bulkhead 0-6 GHz 90V Lightning Protector                                       N-Female to N-Female Bulkhead 0-6 GHz 90V Lightning Protector
Your Price: $48.47
Availability: In Stock
More Info
N-Male to N-Female Bulkhead 0-6 GHz 90V Lightning Protector                                         N-Male to N-Female Bulkhead 0-6 GHz 90V Lightning Protector
Your Price: $48.00
Availability: In Stock
More Info
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed N-Female Bulkhead 0-6 GHz 90V Connector / Lightning Protector
© Infinite Electronics International, Inc.