Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

To our valued customers: The L-com offices will be closed Monday, May 27th, in observance of the Memorial Day holiday.

You Are Here:  Home  >  Lightning Protectors  >  RS422/RS485 Protectors  >  LP Control Lines  >  ALW-D2-05

Industrial Grade 3-Stage Lightning Surge Protector for RS-422 & RS-485 Lines

   Features
  • Three-Stage Protection
  • Superior to diode or TVS only based designs
  • Screw Terminal Blocks
  • Industrial grade weatherproof die cast aluminum enclosure with mounting brackets
Industrial Grade 3-Stage Lightning Surge Protector for RS-422 & RS-485 Lines
Click image to zoom Click image(s) to zoom
Select View:
List Price 
$63.95
Your Price1-9$63.95
10-24$58.83
25-99$53.72
100-249$48.60
250-499$43.49
Quantity  
Availability:
In Stock

Available for Same Day Shipping


 

This high performance 3-stage lightning protector provides superior protection of differential or balanced digital or analog lines from transients and surges. The units will protect two pairs of differential data or analog signal/control lines.

The first stage is comprised of a differential gas discharge tube. Stage two is a pair of current limiting series resistors and the final stage is a low capacitance diode array. The use of three terminal differential gas discharge tubes provides superior common and differential mode protection against conducted transients versus the use of lower cost two terminal tubes. The second stage series resistance limits the power dissipation of the fast diode clamp array in the third stage. This allows time for the slower but higher power gas tubes to flash over. The diode array clamps the leading edge of fast transients to safe levels until the high power gas tubes turn on. This eliminates the damaging leading edge spike that single stage gas tube protectors let leak through. The diode array's low capacitance assures that the suppressor will not degrade the high-speed signals. The 3-stage design can handle higher-level transients than a protector that uses only diodes.

This protector features an industrial grade die cast aluminum enclosure with gasketed cover and concealed mounting holes. It includes an aluminum mounting kit and hardware. PG16 cable glands are provided on the enclosure as well as an external ground clamp provided a tie point for earth ground.

Application Note:
Not for use with T1 line with Ring or DC Power.

For additional information and complete specification, see data sheet below.

   Details
L-com Item #ALW-D2-05
ManufacturerL-com
UPC # (More)822335099753
RoHS StatusRoHS Compliant RoHS Compliant(More)
Power Rating (1=Low-Pwr to 5=Hi-Pwr)

   Applications
  • RS-422/RS-485 communications
  • RTD applications
  • Industrial and building automation
  • AISG control lines
  • T1/E1/J1 lines (see above note)
Diagram
Datasheets
Catalog Page
2D Drawing (.pdf)
3D CAD Model (.step)

Similar Products In Stock
Outdoor RS-422 & RS-485 Lightning Surge Protector                                                   Outdoor RS-422 & RS-485 Lightning Surge Protector
Your Price:   $39.99
Availability:   In Stock
    More Info
Outdoor 3-Stage Lightning Surge Protector for RS-422 & RS-485 Lines                                 Outdoor 3-Stage Lightning Surge Protector for RS-422 & RS-485 Lines
Your Price:   $49.99
Availability:   In Stock
    More Info

Accessories for the Industrial Grade 3-Stage Lightning Surge Protector for RS-422 & RS-485 Lines
12.5 Pair 26 AWG Bulk Cable, 500ft. Spool
12.5 Pair 26 AWG Bulk Cable, 500ft. Spool
Grounding Pipe Clamp
Grounding Pipe Clamp
9 Conductor 24 AWG Low Smoke Zero Halogen Bulk Cable, 500 ft. Spool
9 Conductor 24 AWG Low Smoke Zero Halogen Bulk Cable, 500 ft. Spool
15 Conductor 24 AWG Low Smoke Zero Halogen Bulk Cable, 100 ft. Coil
15 Conductor 24 AWG Low Smoke Zero Halogen Bulk Cable, 100 ft. Coil
5 Pair 26 AWG Bulk Cable, 100ft. Spool
5 Pair 26 AWG Bulk Cable, 100ft. Spool

Customers who bought the Industrial Grade 3-Stage Lightning Surge Protector for RS-422 & RS-485 Lines product also bought . . .
Shielded Cat 6 Cable,  RJ45 / RJ45 PVC Jacket, Gray 5.0 ft
Shielded Cat 6 Cable, RJ45 / RJ45 PVC Jacket, Gray 5.0 ft
Shielded Cat 6 Cable,  RJ45 / RJ45 PVC Jacket, Gray 2.0 ft
Shielded Cat 6 Cable, RJ45 / RJ45 PVC Jacket, Gray 2.0 ft
N-Female to N-Female Bullet Adapter
N-Female to N-Female Bullet Adapter
Single-Port Passive Midspan/Injector with Hi-Pwr CAT5e Surge Protection
Single-Port Passive Midspan/Injector with Hi-Pwr CAT5e Surge Protection
N-Male to N-Male 400 Ultra Flex Series Assembly 2.0 ft
N-Male to N-Male 400 Ultra Flex Series Assembly 2.0 ft
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed Industrial Grade 3-Stage Lightning Surge Protector for RS-422 & RS-485 Lines
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845