L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
You Are Here:  Home  >  Lightning Protectors  >  Video Coax Protectors  >  LP Video  >  CMSP-VIDEO-4

Indoor Quad Coaxial Video Surge Protector - BNC Connectors


LP,4-PORT VIDEO INDOOR BNC
Roll over image to zoom in
LP,4-PORT VIDEO INDOOR BNC LP,4-PORT VIDEO INDOOR BNC
L-com Item # CMSP-VIDEO-4

List Price$111.67
Your Price 1-9$111.67
10-24$102.74
25-99$93.80
100 +Call Us
Availability: Call Us
Quantity  
 
The CMSP-VIDEO-4 Quad Port Surge Protectors from L-com provides protection for video equipment from destructive electrical surges due to lightning or noisy electrical equipment. These units are ideal for protecting Surveillance and CCTV Cameras, DVRs, Surveillance PCs and Video Monitors. The units will also protect RF and video equipment connected to 75 Ohm coaxial lines.

The CMSP-VIDEO-4 utilizes an avalanche diode in concert with a low capacitance diode array. This minimizes capacitive loading of the line and provides improved frequency response over competitor's models. The CMSP-VIDEO-4 connects the coaxial cable shield to the unit's ground terminal.

For model with isolated BNC connectors, see CMSP-VIDEO-4I.

The rugged aluminum chassis can be wall or shelf mounted. Mounting holes are provided on the unit. The individual protector modules are field replaceable.

This protector is also available in a 2-port version, L-com part number CMSP-VIDEO-2.

See data sheet below for additional information and complete specifications.



L-com Item #CMSP-VIDEO-4
ManufacturerL-com
UPC # (More)822335096288
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Four Individual Modules
  • Grounded version
  • DC - 75 MHz Bandwidth
  • Low Insertion Loss
  • Field Repairable
Applications:
  • Surveillance and CCTV Cameras
  • Digital Video Recorders
  • Video Monitors
  • PC Based DVRs
  • 75 Ohm coaxial Lines
Accessories for this product . . .

Similar Products

Indoor Dual Port Coaxial Video Surge Protector - BNC Connectors                                     Indoor Dual Port Coaxial Video Surge Protector - BNC Connectors
Your Price: $58.35
Availability: In Stock
More Info
Indoor Dual Port Coaxial Video Surge Protector - Isolated BNC Connectors                            Indoor Dual Port Coaxial Video Surge Protector - Isolated BNC Connectors
Your Price: $58.35
Availability: 2 Days
More Info
Indoor Quad Coaxial Video Surge Protector - Isolated BNC Connectors                                 Indoor Quad Coaxial Video Surge Protector - Isolated BNC Connectors
Your Price: $101.37
Availability: 2 Days
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Indoor Quad Coaxial Video Surge Protector - BNC Connectors
© Infinite Electronics International, Inc.