L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
You Are Here:  Home  >  Lightning Protectors  >  AC/DC Control Line Protectors  >  LP AC Control Lines  >  AL-D8-48AC

High Power 3-Stage Surge Protector for 48V AC Control Lines


LP,8 WIRE 48VAC 3-STAGE W-PROF
Roll over image to zoom in
LP,8 WIRE 48VAC 3-STAGE W-PROF LP,8 WIRE 48VAC 3-STAGE W-PROF
L-com Item # AL-D8-48AC

List Price$104.06
Your Price 1-9$104.06
10-24$97.82
25-99$91.57
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
The AL-D8 AC series of high power 3-stage lightning surge protectors provides superior protection of control lines from transients and surges. These units will protect 8 individual single ended AC control lines. The first stage is comprised of a spark gap. The second stage is a failsafe fuse and the final stage is a Metal Oxide Varistor (MOV). The unit limits the positive and negative voltage swing on the line to the Varistor voltage rating. Call for different Fuse and Varistor ratings. Use the AL-D8 DC series if uni-polar voltage swing is required. For more complete surge protection of control lines, the use of two units is recommended, one at each end of the line.

These units feature a weatherproof ABS enclosure with gasketed cover and concealed mounting holes. Removable Terminal Strips are provided on the input and output for convenience. To ease installation, the terminal strips can be removed. A ground clamp provides a tie point for earth ground.

For mounting to masts up to 2 inches in diameter, the HGX-PMT25 mast mounting kit is available (sold separately).

This protector is also available in 12V and 24V versions.



L-com Item #AL-D8-48AC
ManufacturerL-com
UPC # (More)822335074484
Power Rating (1=Low-Pwr to 5=Hi-Pwr)Power Rating 4 (1=Low-Pwr to 5=Hi-Pwr)
Features:
  • Used to protect control line equipment from damaging power surges and lightning strikes
  • Gasketed cover and concealed mounting holes
  • Removable screw terminal strips
  • Ground clamp provided on outside of enclosure
  • High power 3-stage protection
Applications:
  • AC Control line applications
  • Industrial control lines
Accessories for the High Power 3-Stage Surge Protector for 48V AC Control Lines

Mast Mounting Kit for AL Series Weatherproof Lightning Protectors
Mast Mounting Kit for AL Series Weatherproof Lightning Protectors
Similar Products

High Power 3-stage Surge Protector for 48V DC Control Lines                                         High Power 3-stage Surge Protector for 48V DC Control Lines
Your Price: $104.06
Availability: In Stock
More Info
Single Stage Surge Protector for 12V AC Control Lines                                               Single Stage Surge Protector for 12V AC Control Lines
Your Price: $61.70
Availability: In Stock
More Info
High Power 3-Stage Surge Protector for 12V AC Control Lines                                         High Power 3-Stage Surge Protector for 12V AC Control Lines
Your Price: $88.88
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed High Power 3-Stage Surge Protector for 48V AC Control Lines
© Infinite Electronics International, Inc.