L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Lightning Protectors  >  DIN Rail Mount Protectors  >  LP Control Lines DIN Rail Mtd  >  HGLND-D1-05

DIN Rail Mount 3-Stage Lightning Surge Protector for RS-485 Lines


LP,DIN MTD 5V 1-PAIR RS-485
Roll over image to zoom in
LP,DIN MTD 5V 1-PAIR RS-485 LP,DIN MTD 5V 1-PAIR RS-485 LP,DIN MTD 5V 1-PAIR RS-485 LP,DIN MTD 5V 1-PAIR RS-485
L-com Item # HGLND-D1-05

List Price$77.09
Your Price 1-9$77.09
10-24$72.46
25-99$67.84
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
The HGLND-D1-05 high performance 3-stage lightning protector provides superior protection of differential or balanced digital or analog lines from transients and surges. The unit will also protect two single ended data, analog or control lines.

The first stage is comprised of a differential gas discharge tube. Stage two is a pair of current limiting series resistors and the final stage is a low capacitance diode array. The use of three terminal differential gas discharge tubes provides superior common and differential mode protection against conducted transients versus the use of lower cost two terminal tubes. The second stage series resistance limits the power dissipation of the fast diode clamp array in the third stage. This allows time for the slower but higher power gas tubes to flash over. The diode array clamps the leading edge of fast transients to safe levels until the high power gas tubes turn on. This eliminates the damaging leading edge spike that single stage gas tube protectors let leak through. The diode array's low capacitance assures that the suppressor will not degrade the high-speed signals. The 3-stage design can handle higher-level transients than a protector that uses only diodes.

The HGLND-D1-05 is designed to convert into a failsafe mode in the rare case of a catastrophic surge or lightning event. For this mode, the resistors in the second stage will fuse and portions of the diode array will short. This effectively disconnects the line from sensitive equipment thus limiting damage. The units are factory repairable.

This unit can be mounted to a DIN 3 rail using the DIN mounting clip located on the rear of the unit.

For additional information and complete specifications, click on data sheet below>



L-com Item #HGLND-D1-05
ManufacturerL-com
UPC # (More)822335149670
Power Rating (1=Low-Pwr to 5=Hi-Pwr)Power Rating 4 (1=Low-Pwr to 5=Hi-Pwr)
Features:
  • DIN 3 rail mountable
  • 3-Stage surge protection
  • Superior to diode or TVS only based designs
  • Failsafe mode of operation
  • Die Cast aluminum construction
Applications:
  • RS-485 serial communication lines
  • Modbus, Pofibus and DMX applications
  • 5 Volt differential or single ended data or control lines
  • Industrial and building automation
Accessories for the DIN Rail Mount 3-Stage Lightning Surge Protector for RS-485 Lines

5 Pair 26 AWG Bulk Cable, 100ft. Spool
5 Pair 26 AWG Bulk Cable, 100ft. Spool
5 Pair 26 AWG Bulk Cable, 1000ft. Spool
5 Pair 26 AWG Bulk Cable, 1000ft. Spool
5 Pair 26 AWG Bulk Cable, 500ft. Spool
5 Pair 26 AWG Bulk Cable, 500ft. Spool
Similar Products

Indoor DIN Mount 3-Stage Lightning Surge Protector for RS-422 & RS-485 Lines                        Indoor DIN Mount 3-Stage Lightning Surge Protector for RS-422 & RS-485 Lines
Your Price: $73.99
Availability: In Stock
More Info
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed DIN Rail Mount 3-Stage Lightning Surge Protector for RS-485 Lines
© Infinite Electronics International, Inc.