Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

To our valued customers: The L-com offices will be closed Monday, May 27th, in observance of the Memorial Day holiday.

You Are Here:  Home  >  Lightning Protectors  >  Cat5/5e/6 Protectors/PoE Injector  >  LP Data CAT5/5e/6PoE Injector  >  BT-CAT6P1HP-48W

BT-CAT6-P1-HP Injector Kit with 48VDC @ 48 W Power Supply

   Features
  • IEEE 802.3af and 802.3at compatibility
  • Surge Protection on all lines
  • User configurable power feed and resettable PTC fuse
  • GR-1089 Intra-Building rated
  • Includes 48VDC @ 48 Watt Power Supply
BT-CAT6-P1-HP Injector Kit with 48VDC @ 48 W Power Supply
Click image to zoom Click image(s) to zoom
Select View:
List Price 
$75.00
Your Price1-9$75.00
10-24$72.00
25-99$69.00
100-249$66.00
250-499$63.00
Quantity  
Availability: Expected
5/25/2013



Similar Products In Stock
Single-Port CAT5 Passive PoE Midspan/Injector                                                       Single-Port CAT5 Passive PoE Midspan/Injector
Your Price:   $23.00
Availability:   In Stock
    More Info
Desktop PoE Injector/Midspan w/ Integral Power Supply, 48VDC @ 20 Watt                              Desktop PoE Injector/Midspan w/ Integral Power Supply, 48VDC @ 20 Watt
Your Price:   $23.25
Availability:   In Stock
    More Info
Four-Port CAT5 Passive PoE Midspan/Injector                                                         Four-Port CAT5 Passive PoE Midspan/Injector
Your Price:   $50.00
Availability:   In Stock
    More Info
 

The BT-CAT6P1HP-48W Single-Port Gigabit CAT6 Midspan/Injector is a commercial grade Power-over-Ethernet device that provides DC or AC power for one 10/100/1000 Base-T Power-over-Ethernet, PoE equipped Network Appliance device. The unit uses Gigabit transformers on all four data pairs in contrast to cheaper designs that only use transformers for two pairs. It is compatible with devices that support the IEEE 802.3af and 802.3at standard PoE power feed using Mode B (Pins 4/5 and 7/8). The unit can also be user configured using internal jumpers to supply power up all four data pairs simultaneously (Pins 1/2, 3/6, 4/5 and 7/8). The majority of IEEE 802.3af and 802.3at Network Appliances can pull power off all four data pairs simultaneously. This allows higher power to be fed up the cable and cuts resistive power losses in the cable by half. The unit supports both positive and negative DC as well as AC power up to 60 volts. Power-over-Ethernet eliminates the need for an AC outlet at each Network Appliance location. An integral PTC fuse cuts power in case of a short. The PTC fuse auto resets after the short is removed.

Integral High Power Surge Protection

The BT-CAT6P1HP-48W features integral surge protection for the data and power feeds for networks. It has been designed to meet the GR-1089 Intra-Building surge protection requirements for Ethernet lines. The design provides protection for both common and differential mode surges. The design utilizes three-pole differential Gas Tubes. The tubes feature ultra-low Line to Line and Line to Ground capacitance to minimize distortion of high-speed signals.

The BT-CAT6P1HP-48W features shielded RJ45 jacks. This along with the BT-CAT6P1HP-48W's metal housing helps reduce the effects of EMI interference. A ground lug and terminal is provided directly on the injector housing providing superior grounding. The cast aluminum housing includes integral mounting feet for ease of installation.

This kit includes the protector/injector and a 48VDC @ 48W power supply (PS4848-25R).

This unit is also available individually or in the following kits:

Injector Only - BT-CAT6-P1-HP
With 48VDC @ 70 Watt Power Supply - BT-CAT6P1HP-70W

Outdoor kit version also available - BT-CAT6P1HPW48W

   Details
L-com Item #BT-CAT6P1HP-48W
ManufacturerL-com
RoHS StatusRoHS Compliant RoHS Compliant(More)
Power Rating (1=Low-Pwr to 5=Hi-Pwr)

   Applications
  • Wireless LAN Access Points and Bridges
  • WAN millimeter radios
  • High definition IP Surveillance Cameras
  • Wired gigabit PoE switches
Datasheets
Diagram
Diagram
Catalog Page
2D Drawing (.pdf)
3D CAD Model (.step)

Accessories for the BT-CAT6-P1-HP Injector Kit with 48VDC @ 48 W Power Supply
Shielded Cat 6 Cable,  RJ45 / RJ45 PVC Jacket, Gray 2.0 ft
Shielded Cat 6 Cable, RJ45 / RJ45 PVC Jacket, Gray 2.0 ft
Shielded Cat 6 Cable,  RJ45 / RJ45 LSZH Jacket, 10.0 ft
Shielded Cat 6 Cable, RJ45 / RJ45 LSZH Jacket, 10.0 ft
Cat5e RJ45 Ethernet Cable -Shielded 26 AWG  PVC Jacket - Gray, 10.0 ft
Cat5e RJ45 Ethernet Cable -Shielded 26 AWG PVC Jacket - Gray, 10.0 ft
Industrial Grade Category 5E Double Shielded LSZH Patch Cord, Red 3.0 ft
Industrial Grade Category 5E Double Shielded LSZH Patch Cord, Red 3.0 ft

Customers who bought the BT-CAT6-P1-HP Injector Kit with 48VDC @ 48 W Power Supply product also bought . . .
Power Supply, 48VDC@48W, 110/220 VAC, 2.5mm DC Plug
Power Supply, 48VDC@48W, 110/220 VAC, 2.5mm DC Plug
Liquid Tight Cable Gland PG-16
Liquid Tight Cable Gland PG-16
PG-16 Liquid Tight Cable Gland
PG-16 Liquid Tight Cable Gland
2.4 GHz 15 dBi Omnidirectional Antenna - N-Female 5-Pack
2.4 GHz 15 dBi Omnidirectional Antenna - N-Female 5-Pack
Indoor 10/100/1000 Base-T Shielded CAT6 Hi-Power Lightning Protector - RJ45 Jacks
Indoor 10/100/1000 Base-T Shielded CAT6 Hi-Power Lightning Protector - RJ45 Jacks
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed BT-CAT6-P1-HP Injector Kit with 48VDC @ 48 W Power Supply
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845