L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
You Are Here:  Home  >  Lightning Protectors  >  DIN Rail Mount Protectors  >  LP 4-20 mA Current Loop DIN

4-20 mA Current Loop DIN Rail Mount Lightning and Surge Protectors

4-20 mA Current Loop DIN Rail Mount Lightning and Surge Protectors

L-com's DIN Rail Mount 4-20 mA lightning and surge protectors provide protection for 4 to 20 mA sensors and controllers as well as industrial process control lines, HART street light controllers, toll booths, drawbridges and railroad crossing gates and signals. All are designed to mount onto DIN 3 Rail systems.

The lightning bolts next to the part numbers indicate Power Rating.
= Low Power to = High Power



DIN Rail Mount 1-Channel 4-20 mA Current Loop Protector - 12V DIN Rail Mount 1-Channel 4-20 mA Current Loop Protector - 12V Quantity   
Item # HGLND-CL1-12   Power Rating 4 (1=Low-Pwr to 5=Hi-Pwr)
List Price $72.71  Price Breaks  Availability  Call Us

DIN Rail Mount 1-Channel 4-20 mA Current Loop Protector - 15V DIN Rail Mount 1-Channel 4-20 mA Current Loop Protector - 15V Quantity   
Item # HGLND-CL1-15   Power Rating 4 (1=Low-Pwr to 5=Hi-Pwr)
List Price $58.25  Price Breaks  Availability  Call Us

DIN Rail Mount 1-Channel 4-20 mA Current Loop Protector - 24V DIN Rail Mount 1-Channel 4-20 mA Current Loop Protector - 24V Quantity   
Item # HGLND-CL1-24   Power Rating 4 (1=Low-Pwr to 5=Hi-Pwr)
List Price $88.96  Price Breaks  Availability  In Stock

DIN Rail Mount 2-Channel 4-20 mA Current Loop Protector - 12V DIN Rail Mount 2-Channel 4-20 mA Current Loop Protector - 12V Quantity   
Item # HGLND-CL2-12   Power Rating 5 (1=Low-Pwr to 5=Hi-Pwr)
List Price $64.18  Price Breaks  Availability  In Stock

DIN Rail Mount 2-Channel 4-20 mA Current Loop Protector - 15V DIN Rail Mount 2-Channel 4-20 mA Current Loop Protector - 15V Quantity   
Item # HGLND-CL2-15   Power Rating 5 (1=Low-Pwr to 5=Hi-Pwr)
List Price $67.41  Price Breaks  Availability  In Stock

DIN Rail Mount 2-Channel 4-20 mA Current Loop Protector - 24V DIN Rail Mount 2-Channel 4-20 mA Current Loop Protector - 24V Quantity   
Item # HGLND-CL2-24   Power Rating 5 (1=Low-Pwr to 5=Hi-Pwr)
List Price $75.58  Price Breaks  Availability  In Stock



More Ideas
4-20 mA Current Loop Lightning and Surge Protectors                                                                                                                                                                                                           4-20 mA Current Loop Lightning and Surge Protectors
 Your Price:   $82.23
  
    More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© Infinite Electronics International, Inc.