L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Lightning Protectors  >  Accessories/Replacement Parts  >  LP Replacement Gas Tubes  >  LPX230

230V Replacement Gas Tube for AL Series Coax Protectors


LP,Replacement Gas Tube 230V
Roll over image to zoom in
L-com Item # LPX230

List Price$10.74
Your Price 1-9$10.74
10-24$9.67
25-99$8.59
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
230V replacement gas tube for AL series coaxial lightning protectors.

L-com Item #LPX230
ManufacturerL-com
Features:
  • Gas Tube Breakdown Voltage: 230V
Applications:
  • Surge protection
  • LAN
  • Outdoor networks

Specifications

Gas Tube Breakdown Voltage230 V ± 20%
Gas Tube Impulse Breakdown Voltage1000 V ± 20%
Gas Tube Insulation Resistance10,000 MW
Dimensions 0.31" (8mm) OD x 0.23" (6mm)

Replacement Cross Reference

Lightning Protector ModelsReplacement Gas Tube Models
90V
LPX090
90V
LPX090G
90V
LPX090-6
230V
LPX230
350V
LPX350
600V
LPX600
AL6-NMNFBW     
AL6-NFNFB     
AL6-NMNFB     
AL6-TMTFB     
AL6-RTPRTJB     
AL6-RSPRSJB     
AL-NFNFBHP  
AL-NFNFB  
AL-NMNFB  
AL-TMTFB  
AL-RTPRTJB  
AL-RBPRBJB  
AL-UFUFB  
AL-BMBFB  
AL-FFFF  
AL-SFSFB  
AL-SFNFB  
AL-SMSFB  

Accessories for this product . . .

Similar Products

 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 230V Replacement Gas Tube for AL Series Coax Protectors
© Infinite Electronics International, Inc.