L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Lightning Protectors  >  Cat5/5e/6/6A & PoE Camera Protectors  >  LP Data CAT6  >  RMSP-CAT6T-4

19" Rack Mount 4-Port 10/100/1000 Base-T Gas Tube CAT6 Lightning Protector - RJ45 Jacks


LP,RACK MTD 4-CH GAS TUBE
Roll over image to zoom in
LP,RACK MTD 4-CH GAS TUBE LP,RACK MTD 4-CH GAS TUBE
L-com Item # RMSP-CAT6T-4

List Price$149.90
Your Price 1-9$149.90
10-24$143.90
25-99$137.91
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
The RMSP-CAT6T-4 lightning and surge protector provides superior lightning and surge protection for up to four lines with improved frequency response for indoor 10/100/1000 Ethernet networks. The unit has low line to line and line to ground capacitance to minimize distortion of high-speed signals. This design provides protection for both common and differential mode surges. The RMSP-CAT6T-4 utilizes gas discharge tubes on each pair for superior power handling capability.

This protector is compatible with 802.3af/at Power-over-Ethernet (PoE) devices. It supports both PoE mode A and B for power.

The RMSP-CAT6T-4 features eight shielded RJ-45 jacks for ease of installation. The compact 1U rack panel features a clean, system wide mounting of the circuit protectors and may be installed in the rear of the 19 inch rack where they are normally required for line in and out.

This protector is also available in a 12-port, 2U rack version, see RMSP-CAT6T-12.

For additional information and complete specifications, click on the data sheet link in the Downloads tab.



L-com Item #RMSP-CAT6T-4
ManufacturerL-com
UPC # (More)822335237193
Power Rating (1=Low-Pwr to 5=Hi-Pwr)Power Rating 5 (1=Low-Pwr to 5=Hi-Pwr)
Features:
  • CAT5, CAT5e and CAT6 compatibility, protects up to 4 Ethernet lines
  • Reliable differential gas tube protection
  • PoE compatible
  • Field replaceable modules
  • 1U rack panel
Applications:
  • 10/100/1000 Base-T Gigabit Ethernet Equipment
  • Wireless Access Points & Bridges
  • Wireless Client Adapters
  • CCTV IP Cameras with PoE
Accessories for the 19" Rack Mount 4-Port 10/100/1000 Base-T Gas Tube CAT6 Lightning Protector - RJ45 Jacks

Replacement Circuit Board for CMSP-CAT6T-4 and RMSP-CAT6T-4
Replacement Circuit Board for CMSP-CAT6T-4 and RMSP-CAT6T-4
Similar Products

19" Rack Mount 12-Port 10/100/1000 Base-T Gas Tube CAT6 Lightning Protector - RJ45 Jacks            19" Rack Mount 12-Port 10/100/1000 Base-T Gas Tube CAT6 Lightning Protector - RJ45 Jacks
Your Price: $286.97
Availability: In Stock
More Info
19" Rack Mount 12-Port 10/100/1000 Base-T Shielded CAT6 PoE Lightning Protector - RJ45              19" Rack Mount 12-Port 10/100/1000 Base-T Shielded CAT6 PoE Lightning Protector - RJ45
Your Price: $279.05
Availability: In Stock
More Info
19" Rack Mount 4-Port 10/100/1000 Base-T Shielded CAT6 PoE Lightning Protector - RJ45               19" Rack Mount 4-Port 10/100/1000 Base-T Shielded CAT6 PoE Lightning Protector - RJ45
Your Price: $134.16
Availability: In Stock
More Info
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 19" Rack Mount 4-Port 10/100/1000 Base-T Gas Tube CAT6 Lightning Protector - RJ45 Jacks
© Infinite Electronics International, Inc.