L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Lightning Protectors  >  Cat5/5e/6/6A & PoE Camera Protectors  >  LP Data CAT6  >  RMSP-CAT6-12

19" Rack Mount 12-Port 10/100/1000 Base-T Shielded CAT6 PoE Lightning Protector - RJ45


LP,12-PORT CAT6 RACK MTD
Roll over image to zoom in
LP,12-PORT CAT6 RACK MTD LP,12-PORT CAT6 RACK MTD
L-com Item # RMSP-CAT6-12

List Price$279.05
Your Price 1-9$279.05
10-24$267.89
25-99$256.73
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
The RMSP-CAT6-12 Surge Protector provides surge protection for up to 12 Ethernet lines using 10/100/1000 data rates. The use of ultra-low capacitance diodes ensures superior high frequency response and improved return loss for the four data pairs on each line under surge protection. The unit is 802.3af Power over Ethernet, Power-over-Ethernet (PoE) compatible for normal or reverse polarity systems.

The 2U Rack Panel features a clean, system wide mounting of the circuit protectors and may be installed in the rear of the 19 Inch Rack where they are normally required for line in and out.

This protector is also available in a 4-port, 1U rack version, see RMSP-CAT6-4.

For additional information and complete specifications, click on the data sheet link in the Downloads tab.



L-com Item #RMSP-CAT6-12
ManufacturerL-com
UPC # (More)822335361638
Power Rating (1=Low-Pwr to 5=Hi-Pwr)Power Rating 2 (1=Low-Pwr to 5=Hi-Pwr)
Features:
  • Protects up to 12 CAT6 Ethenet Lines
  • CAT5, CAT5e and CAT6 compatibility
  • Field Replaceable Modules
  • Ultra-Low Capacitance Diodes
  • 802.3af Power over Ethernet, PoE compliant
Applications:
  • 10/100/1000 Ethernet
  • Wireless Access Points & Bridges
  • CCTV IP Cameras
  • Upstream PoE Switches
Accessories for the 19" Rack Mount 12-Port 10/100/1000 Base-T Shielded CAT6 PoE Lightning Protector - RJ45

Replacement Circuit Board for CMSP-CAT6-4 and RMSP-CAT6-4
Replacement Circuit Board for CMSP-CAT6-4 and RMSP-CAT6-4
Similar Products

19" Rack Mount 4-Port 10/100/1000 Base-T Gas Tube CAT6 Lightning Protector - RJ45 Jacks             19" Rack Mount 4-Port 10/100/1000 Base-T Gas Tube CAT6 Lightning Protector - RJ45 Jacks
Your Price: $149.90
Availability: In Stock
More Info
19" Rack Mount 12-Port 10/100/1000 Base-T Gas Tube CAT6 Lightning Protector - RJ45 Jacks            19" Rack Mount 12-Port 10/100/1000 Base-T Gas Tube CAT6 Lightning Protector - RJ45 Jacks
Your Price: $286.97
Availability: In Stock
More Info
19" Rack Mount 4-Port 10/100/1000 Base-T Shielded CAT6 PoE Lightning Protector - RJ45               19" Rack Mount 4-Port 10/100/1000 Base-T Shielded CAT6 PoE Lightning Protector - RJ45
Your Price: $134.16
Availability: In Stock
More Info
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 19" Rack Mount 12-Port 10/100/1000 Base-T Shielded CAT6 PoE Lightning Protector - RJ45
© Infinite Electronics International, Inc.