L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
You Are Here:  Home  >  Lightning Protectors  >  Rack Mount CAT5/6 Protectors  >  LP CAT5 Rack Mount

19-Inch Rack Mount CAT5 Lightning Surge Protectors

19-Inch Rack Mount CAT5 Lightning Surge Protectors

High quality and an affordable price makes L-com's line of Rack Mountable High Performance Category 5 Surge Protection Panels the right choice for any IT installation. With proven surge protection circuits built into the patch panel, you can be assured of robust surge protection over any line passing through the panel's circuits.

19" Rack Mount 4-Port RJ45 10/100 Base-T Cat5 Lightning Surge Protector 19" Rack Mount 4-Port RJ45 10/100 Base-T Cat5 Lightning Surge Protector Quantity   
Item # RMSP-CAT5S-4   Power Rating 3 (1=Low-Pwr to 5=Hi-Pwr)
List Price $133.74  Price Breaks  Availability  In Stock

19" Rack Mount 12-Port RJ45 10/100 Base-T Cat5 Lightning Surge Protector 19" Rack Mount 12-Port RJ45 10/100 Base-T Cat5 Lightning Surge Protector Quantity   
Item # RMSP-CAT5S-12   Power Rating 3 (1=Low-Pwr to 5=Hi-Pwr)
List Price $211.32  Price Breaks  Availability  In Stock

19" Rack Mount 24-Port RJ45 10/100 Base-T Cat5 Lightning Surge Protector 19" Rack Mount 24-Port RJ45 10/100 Base-T Cat5 Lightning Surge Protector Quantity   
Item # RMSP-CAT5-24   Power Rating 3 (1=Low-Pwr to 5=Hi-Pwr)
List Price $446.65  Price Breaks  Availability  In Stock



More Ideas
19- Inch Category 6 Rack Mount Patch Panel - 4 Surge Protector Ports                                                                                                                                                                                          19- Inch Category 6 Rack Mount Patch Panel - 4 Surge Protector Ports
 Your Price:   $134.16
Availability:     In Stock
    More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© Infinite Electronics International, Inc.