L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: Our offices will be closed Monday, May 27th, in observance of the Memorial Day Holiday.

You Are Here:  Home  >  Lightning Protectors  >  Telephone/DSL/T1 Protectors  >  LPXTRJ11-1F

160Vdc Data Line Protector RJ11 M/F 1Ft


DATALINE PROT RJ11 M/F 1F
Roll over image to zoom in
L-com Item # LPXTRJ11-1F

List Price$94.37
Your Price 1-9$94.37
10-24$90.60
25-99$86.82
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
The LPXTRJ11-1F surge suppressor is a high-current, solid-state device designed to protect equipment from transient over-voltages on telephone lines with RJ-11 connectors using pins 3 and 4. It performs this function by limiting the magnitude of transient over-voltages that are present on the pair relative to each other and from each relative to ground. Continuous bi-polar, bi-directional, non-interrupting protection is provided. The LPXTRJ11-1F utilizes silicon junction avalanche suppressor diodes as its sole suppression technology and automatically resets after each suppression function with no degradation of protection capabilities.

The LPXTRJ11-1F attaches in series with the load to be protected. It is also equipped with a 12" wire for the purpose of attaching the device to the system GND (required for proper suppression).


L-com Item #LPXTRJ11-1F
ManufacturerL-com
RoHS StatusNot Compliant At This Time (More)
Features:
  • In-Line Protection for POTS (Plain Old Telephone Service) lines
  • Includes 1ft cord with RJ11 Plug.
  • Includes 1ft 20 AWG Ground wire
  • Integral mounting feet
Applications:
  • Traditional Analog phone lines
  • DSL
Accessories for this product . . .

Similar Products

 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 160Vdc Data Line Protector RJ11 M/F 1Ft
© Infinite Electronics International, Inc.