L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Lightning Protectors  >  Telephone/DSL/T1 Protectors  >  LPXTRJ45-T1

12Vdc Data Line Protector T1 RJ45 F/F


DATALINE PROT T1 RJ45 F/F
Roll over image to zoom in
L-com Item # LPXTRJ45-T1

List Price$115.34
Your Price 1-9$115.34
10-24$110.73
25-99$106.11
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
The LPXTRJ45-T1 Surge Suppressor is a high-speed, high-current, solid-state device designed to protect equipment from transient over voltages on data lines. Continuous bi-polar, bi-directional, non-interrupting protection is provided. The LPXTRJ45-T1 automatically resets after each suppression function with no degradation of protection capabilities. This suppressor utilizes silicon junction avalanche suppressor diodes as its sole suppression technology. The unit is fused as required by UL 497A. At maximum power dissipation the suppressor will not exceed the maximum voltage protection level. It is housed inside a non-metallic enclosure with a U.L. fire rating of 94-5V. It attaches via two modular RJ48C receptacles to two (2) four position terminal blocks. It includes a ground stud that must be connected to system ground.

L-com Item #LPXTRJ45-T1
ManufacturerL-com
Features:
  • In-Line Protection for T1/E1 lines
  • Provides R56 Telephone & Network Surge Protection
  • Integral mounting feet
Applications:
  • T1
  • E1
Accessories for this product . . .

Similar Products

 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 12Vdc Data Line Protector T1 RJ45 F/F
© Infinite Electronics International, Inc.