L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
 
You Are Here:  Home  >  Lightning Protectors  >  Cat5/5e/6 & PoE Camera Protectors  >  LPXTRJ45-100TX

12VDC DATA LINE PROTECTOR 10/100 RJ45 F/F


DATALINE PROT 10/100 RJ45 F/F
Roll over image to zoom in
L-com Item # LPXTRJ45-100TX

List Price$89.10
Your Price 1-9$89.10
10-24$85.54
25-99$81.97
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
The LPXTRJ45-100TX 10/100BT surge suppressor is a high-speed, high-current, solid-state device designed to protect equipment from transient over-voltages on high-speed data lines with RJ-45 connectors using pins 1-8. It performs this function by limiting the magnitude of transient over-voltages that are present on each pair relative to each other and relative to ground. Continuous bi-polar, bi-directional, non-interrupting protection is provided. The LPXTRJ45-100TX 10/100BT utilizes silicon junction avalanche suppressor diodes as its sole suppression technology and automatically resets after each suppression function with no degradation of protection capabilities. It attaches in series with the load to be protected. It also includes a ground stud that must be connected to the system ground. Note: Trim Ground lead to shortest length possible for optimum suppression.

L-com Item #LPXTRJ45-100TX
ManufacturerL-com
RoHS StatusPartially RoHS Compliant Stock RoHS Compliant(More)
Features:
  • In-Line Protection for 10/100Base-T Ethernet data lines
  • All eight data lines protected
  • Integral mounting feet
Applications:
  • Wireless LAN Access Points and Bridges
  • Wired Switches
  • IP Surveillance Cameras
  • VoIP (Voice over Internet Protocol) Telephones
Accessories for this product . . .

Similar Products

5VDC LPXT DATA LINE PROTECTOR MODULE 10/100 RJ45 F/F                                                5VDC LPXT DATA LINE PROTECTOR MODULE 10/100 RJ45 F/F
Your Price: $79.72
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 12VDC DATA LINE PROTECTOR 10/100 RJ45 F/F
© Infinite Electronics International, Inc.