L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Serial Converters/Controller Cards  >  Serial to Ethernet (Device Servers)  >  Alpha Micro  >  NETPORTDTE

RS232 to Ethernet Adapter


RS322 SERIAL/RJ45 ADAPTER
Roll over image to zoom in
RS322 SERIAL/RJ45 ADAPTER RS322 SERIAL/RJ45 ADAPTER RS322 SERIAL/RJ45 ADAPTER
L-com Item # NETPORTDTE

List Price$158.05
Your Price 1 +$158.05
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
NetPort is a 'plug-and-play' RS232-to-Ethernet cable adapter that enables any device or machine with a serial port, to become network and Internet-enabled in an instant. The external NetPort adapter features an integrated web server, allowing any device to which it is attached to be 'contacted' and monitored via a standard Internet browser. TCP/IP protocol stacks are embedded into the NetPort, enabling it to operate within non-PC environments.

L-com Item #NETPORTDTE
ManufacturerAlpha Micro Comonents USA Inc.
Mfg.'s Item #AMC232LAN06
UPC # (More)822335070387
Features:
  • Used to connect an RS-232 serial port to an Ethernet IP network
  • Operational Voltage: 5 - 24V DC (power supply not included); power consumption: 240mA, @ 7.5V, 75mA @ 24V DC
  • Plug and Play installation saves time
  • Web browser management allows control from any PC
Applications:
  • Industrial automation
  • Process control
  • Serial to IP communications
  • DAQ
  • SCADA
Similar Products

Passport Networks ESport 102 Dual Port DB9 RS232/422/485 & RS232 to RJ45 10/100 Device Server       Passport Networks ESport 102 Dual Port DB9 RS232/422/485 & RS232 to RJ45 10/100 Device Server
Your Price: $188.52
Availability: In Stock
More Info
EtherWAN Device Server 1 -10/100TX to 1 -RS232/422/485 (-10 to +60C)                                EtherWAN Device Server 1 -10/100TX to 1 -RS232/422/485 (-10 to +60C)
Your Price: $171.68
Availability: In Stock
More Info
Passport Networks ESport 101 Single Port DB9 RS232/422/485 to RJ45 10/100 Device Server             Passport Networks ESport 101 Single Port DB9 RS232/422/485 to RJ45 10/100 Device Server
Your Price: $141.39
Availability: In Stock
More Info
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed RS232 to Ethernet Adapter
© Infinite Electronics International, Inc.