L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
You Are Here:  Home  >  Serial Converters/Controller Cards  >  Serial/Parallel Controller Cards  >  Lava Parallel Cards  >  LV-1-PARAL-PCI

Lava Parallel-PCI Enhanced DB25 Parallel Port Card


PCI CARD 1 PORT DB25 PARALLEL
Roll over image to zoom in
L-com Item # LV-1-PARAL-PCI

List Price$42.87
Your Price 1-9$42.87
10-24$42.01
25-99$41.16
100 +Call Us
Availability: Call Us
Quantity  
 
Lava's LV-1-PARAL-PCI, Parallel-PCI card is fully PCI compliant and takes advantage of the speed and easy configuration of the PCI bus. The LV-1-PARAL-PCI automatically selects a free address and IRQ during installation, virtually eliminating user error and resource conflicts. The LV-1-PARAL-PCI strength lies in its Moko S-1 ASIC (application-specific integrated circuit). This chip consolidates a number of separate components into one chip, and is only available on Lava products. This virtually eliminates any possibility of component failure-another reason Lava confidently offers the Lava Lifetime Warranty. Features one DB25, 25-pin Female EPP parallel port. Order online today!

L-com Item #LV-1-PARAL-PCI
ManufacturerLava Computer MFG, Inc.
Mfg.'s Item #PARALLEL - PCI
RoHS StatusSee Manufacturer (More)
Features:
  • Can be used to add one DB25 Parallel port to your PC
  • Advanced Moko S-1 ASIC virtually eliminates any possibility of component failure by consolidating multiple components to one ASIC
  • Plug and play installation makes set up fast and easy
  • Up to three times faster than standard ISA and motherboard EPP parallel ports ensuring high speed data transfers
  • Warranty: Returns may be accepted in the first 30 days. After 30 days returns must be handled by the manufacturer.
Applications:
  • Parallel printing
  • IEEE 1284
  • PCI
Accessories for the Lava Parallel-PCI Enhanced DB25 Parallel Port Card

Premium Category 5E Patch Cable, RJ45 / RJ45, Black 5.0 ft
Premium Category 5E Patch Cable, RJ45 / RJ45, Black 5.0 ft
Cat. 5E EIA568 Patch Cable, RJ45 / RJ45, Gray 3.0 ft
Cat. 5E EIA568 Patch Cable, RJ45 / RJ45, Gray 3.0 ft
Similar Products

 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Lava Parallel-PCI Enhanced DB25 Parallel Port Card
© Infinite Electronics International, Inc.