NEMA enclosures, electrical enclosures and weatherproof / outdoor enclosure products
L-com's NEMA enclosures, electrical enclosure and weather-proof (outdoor) enclosures are ideal for remote WLAN WiFi equipment installations, indoor and outdoor, hot and cold temperature environments, solar powered applications, corrosive environments, sub-zero installations, hotspot applications and protection of equipment from theft or damage. The enclosures feature both ABS and fiberglass NEMA rated designs and are available with a wide range of options including: heat, cooling, AC or DC power, and Power over Ethernet (PoE) interfaces. 120, 240 and EURO 240 VAC enclosures are also available.
In addition to our standard enclosure products, L-com can custom manufacture enclosures based on customer requirements for large-scale projects. Previous projects have included outdoor enclosures for 220 VAC applications, European applications and extreme environmental installations. Please note that our custom enclosures require a minimum quantity purchase. If you have a project with a requirement for a substantial number of custom enclosures please contact us.

Applications for these outdoor wireless enclosures include test equipment, remote controls, medical devices, scientific instruments, alarm and security systems, inventory control systems, City Networks, industrial, lighting controls, SCADA Systems, telemetry systems and more.
NEMA enclosure accessories include: pole mounting brackets, aluminum mounting plates, and equipment shelves.
Weatherproof Enclosure Model Matrix
The following matrix can help you identify the correct enclosure for your application.
Weatherproof Enclosure Configuration Examples
The following examples show some of the many ways our NEMA Enclosures can be configured.
HyperLink Weatherproof Enclosure Configuration Examples
|
What our customers have to say...
The help I received from your Tech Support dept. was certainly extraordinary and crucial to getting me back online. Your tech support rep spent a good half-hour with me first diagnosing the problem and then suggesting ways it might be solved. When I told him I already had your 864A cable tester, he patiently explained how I might test each section of my system to isolate the bad cable. At no time did he "push" any product on me, or try to leave me without a complete plan of action. Then, after I ran the diagnostics and was ready to order some new cable, a second call to a different tech support person involved him first making sure I was ordering the proper item, then filling the order easily and quickly. Finally, when I arrived for pick-up, it was ready as specified with no problem. All in all, a good experience which is rare these days of outsourced and impersonal support. -Jim Lundell, Lundell Photography
Read more testimonials...
|