L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Power Products  >  Power Supplies  >  PS 48V  >  PS4870-25R

Power Supply, 48VDC@70W, 110/220 VAC, 2.5mm DC Plug


PS,Switching 48VDC @ 70W
Roll over image to zoom in
L-com Item # PS4870-25R

List Price$69.60
Your Price 1-9$69.60
10-24$66.82
25-99$64.03
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
 

L-com Item #PS4870-25R
ManufacturerL-com
UPC # (More)822335071292
Features:
  • Switching Power Supply
  • 48VDC@70W
  • 110/220 VAC
  • 2.5mm DC Plug (2.5mm x 5.5mm x 10mm)
  • Center Positive with 6 ft. (1.8m) Lead
Applications:
  • Network equipment power
  • Device power
  • AC Input/DC Output
Accessories for this product . . .

Similar Products

 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Power Supply, 48VDC@70W, 110/220 VAC, 2.5mm DC Plug
© Infinite Electronics International, Inc.