L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
You Are Here:  Home  >  Power Products  >  Power Supplies  >  PS 15V  >  PS1566

Power Supply, 15VDC@70W(4.66 amps), 110/220 VAC, DC Plug 2.1mm ID


PS,Switching 15VDC @ 70W 4.66A
Roll over image to zoom in
L-com Item # PS1566

List Price$109.08
Your Price 1-9$109.08
10-24$104.72
25-99$100.35
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
 

L-com Item #PS1566
ManufacturerL-com
RoHS StatusNot Compliant At This Time (More)
Features:
  • Switching Power Supply
  • 15VDC@70W 4.66 amps
  • 110/220 VAC
  • DC Plug (2.1mm ID) (5.5mm OD) (2.1mm x 5.5mm x 10mm)
  • Center Positive with 6 ft. (1.8m) Lead (PSCORD3 Sold Separately)
Applications:
  • Network equipment power
Accessories for this product . . .

Similar Products

 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Power Supply, 15VDC@70W(4.66 amps), 110/220 VAC, DC Plug 2.1mm ID
© Infinite Electronics International, Inc.