Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

You Are Here:  Home  >  Power Products  >  Power Cords  >  PCM1000, 10-14  >  PCM1010

Power Cord SVT3-18 AWG, N5/15-Pigtail, UL/CSA, 6'7"

   Features
  • Domestic UL/CSA listed replacement power cords
  • 18 AWG cable for superior power transfer
  • Molded hoods provide years of use
  • Color: Black
Power Cord SVT3-18 AWG, N5/15-Pigtail, UL/CSA, 6'7
Click image to zoom Click image(s) to zoom
Select View:
List Price 
$4.95
Your Price1-9$4.95
10-24$4.75
25-99$4.55
100-249$4.36
250-499$4.16
Quantity  
Availability:
In Stock

Available for Same Day Shipping


 

L-com now stocks several popular, high quality external power cords for domestic use. All assemblies are fully molded and meet the required safety specifications. Connector options include N5/15, C7, C13, N1/15 and a pigtail end. These heavy duty cables feature 18 AWG construction. All items in stock ship same day.

   Details
L-com Item #PCM1010
ManufacturerL-com
UPC # (More)822335029903
RoHS StatusRoHS Compliant RoHS Compliant(More)

   Applications
  • Power
  • PC/Server
  • Switch/Router
  • Powered devices
Catalog Page
2D Drawing (.pdf)
3D CAD Model (.step)

Similar Products In Stock
Power Cord SJT3-18 AWG, EN60320C13/C14, UL/CSA VDE, 6'7"                                            Power Cord SJT3-18 AWG, EN60320C13/C14, UL/CSA VDE, 6'7"
Your Price:   $5.95
Availability:   In Stock
    More Info
Power Cord SPT2-18 AWG, N1/15P-EN60320C7, UL/CSA, 6'7"                                              Power Cord SPT2-18 AWG, N1/15P-EN60320C7, UL/CSA, 6'7"
Your Price:   $3.95
Availability:   In Stock
    More Info

Accessories for the Power Cord SVT3-18 AWG, N5/15-Pigtail, UL/CSA, 6'7"
Brady BMP21 Portable Label Printer
Brady BMP21 Portable Label Printer
8" Cable Ties, Pkg/100
8" Cable Ties, Pkg/100
Cartridge, 0.375" W x 16' H Nylon Cloth
Cartridge, 0.375" W x 16' H Nylon Cloth
11" Cable/Wire Ties
11" Cable/Wire Ties
6" Cable/Wire Ties
6" Cable/Wire Ties

Customers who bought the Power Cord SVT3-18 AWG, N5/15-Pigtail, UL/CSA, 6'7" product also bought . . .
Shielded USB Keystone Style Coupler (A Female /B Female)
Shielded USB Keystone Style Coupler (A Female /B Female)
Cat5e Coupler -Shielded RJ45 (8x8) Keystone Feed-thru
Cat5e Coupler -Shielded RJ45 (8x8) Keystone Feed-thru
Universal Sub-Panel, 4 Shielded Category 6 Couplers, RJ45 Straight Thru
Universal Sub-Panel, 4 Shielded Category 6 Couplers, RJ45 Straight Thru
3.50" Panel (Black), 32 BNC Adapters Insulated
3.50" Panel (Black), 32 BNC Adapters Insulated
4-40 D-Sub Hardware Jack Screw Kit, .40 inch Thread, .197 inch Screw
4-40 D-Sub Hardware Jack Screw Kit, .40 inch Thread, .197 inch Screw
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed Power Cord SVT3-18 AWG, N5/15-Pigtail, UL/CSA, 6'7"
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845