Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

To our valued customers: The L-com offices will be closed Monday, May 27th, in observance of the Memorial Day holiday.

You Are Here:  Home  >  Power Products  >  Power Cords  >  PCM1000, 10-14  >  PCM1012-B

Power Cord SVT3-18 AWG, N5/15-EN60320C13, UL/CSA, 7'6" Blue


Power Cord SVT3-18 AWG, N5/15-EN60320C13, UL/CSA, 7'6

Click image to zoom Click image(s) to zoom
Select View:
L-com Item # PCM1012-B

List Price
$5.95
Your Price 1 +$2.28
Availability:
In Stock

Available for Same Day Shipping
Quantity  

 
L-com now stocks several popular, high quality external power cords for domestic use. All assemblies are fully molded and meet the required safety specifications. Connector options include N5/15, C7, C13, N1/15 and a pigtail end. These heavy duty cables feature 18 AWG construction. All items in stock ship same day. This is a closeout product. Once our inventory is depleted, it will no longer be available.

L-com Item #PCM1012-B
ManufacturerL-com
UPC # (More)822335048317
RoHS StatusNot Compliant At This Time (More)
Features:
  • Domestic UL/CSA listed replacement power cords
  • 18 AWG cable for superior power transfer
  • Molded hoods provide years of use
  • Color: Blue
Applications:
  • Power
  • PC/Server
  • Switch/Router
  • Powered devices
2D Drawing (.pdf)
3D CAD Model (.step)
Similar Products In Stock

Power Cord SVT3-18 AWG, N5/15-EN60320C13, UL/CSA, 7'6" Yellow                                       Power Cord SVT3-18 AWG, N5/15-EN60320C13, UL/CSA, 7'6" Yellow
Your Price: $5.95
Availability: In Stock
More Info
Power Cord SVT3-18 AWG, N5/15-EN60320C13, UL/CSA, 7'6" Green                                        Power Cord SVT3-18 AWG, N5/15-EN60320C13, UL/CSA, 7'6" Green
Your Price: $5.95
Availability: In Stock
More Info
Power Cord SVT3-18 AWG, N5/15-EN60320C13, UL/CSA, 7'6" Red                                          Power Cord SVT3-18 AWG, N5/15-EN60320C13, UL/CSA, 7'6" Red
Your Price: $5.95
Availability: In Stock
More Info
Item #   Length   Availability   Price   Quantity  
PCM1000
6.50
In Stock $3.95
PCM1010
6.50
In Stock $4.95
PCM1012
7.50
6/1/2013 $5.95
PCM1012-R
7.50
In Stock $5.95
PCM1012-B
7.50
In Stock $5.95
PCM1012-G
7.50
In Stock $5.95
PCM1012-Y
7.50
In Stock $5.95
PCM1014
10.0
In Stock $5.95
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845