L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: Our offices will be closed November 23rd and 24th in observance of the Thanksgiving holiday.

You Are Here:  Home  >  Power Products  >  Power Cords  >  DC Cords  >  DC Power Cable Kit  >  CA-212125K018

DC Power Cable Kit 2.1 / 2.5 mm 18 Inch Cable


CA,2.1/2.5MM DC PWR CABLE KIT
Roll over image to zoom in
CA,2.1/2.5MM DC PWR CABLE KIT CA,2.1/2.5MM DC PWR CABLE KIT
L-com Item # CA-212125K018

List Price$2.07
Your Price 1-4$2.07
5-9$2.03
10-24$1.99
25 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
L-com now stocks a high-quality, and convenient, multi-tip DC power cable kit with four swappable plugs. Plugs included are: 2.1 mm and 2.5 mm straight plugs, 2.1 mm and 2.5 mm right-angle plugs. All tips come neatly arranged on a holding plate for convenient storage. All items in stock ship same day. Order online today!

L-com Item #CA-212125K018
ManufacturerL-com
UPC # (More)822335331549
RoHS StatusNot Compliant At This Time (More)
Features:
  • 2.1 mm straight and right-angle plugs
  • 2.5 mm straight and right-angle plugs
  • Adapters sold as set, holding plate included
  • 18 inch length
  • Color: black
Applications:
  • PoE Midspan Injectors
Accessories for the DC Power Cable Kit 2.1 / 2.5 mm 18 Inch Cable

8" Cable Ties, Pkg/100
8" Cable Ties, Pkg/100
11" Cable/Wire Ties
11" Cable/Wire Ties
6" Cable/Wire Ties
6" Cable/Wire Ties
Cartridge, 0.375" W x 16' H Nylon Cloth
Cartridge, 0.375" W x 16' H Nylon Cloth
Similar Products

 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed DC Power Cable Kit 2.1 / 2.5 mm 18 Inch Cable
© L-com, Inc. All Rights Reserved. L-com, Inc., 50 High Street, West Mill, 3rd Floor, Suite #30, North Andover, MA 01845
an Infinite company