Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

To our valued customers: The L-com offices will be closed Monday, May 27th, in observance of the Memorial Day holiday.

You Are Here:  Home  >  Power Products  >  Power Cords  >  IEC Short Cords  >  IEC-6X4

6" IEC Power Cord (4 Pack)

   Features
  • Used to connect powered equipment such as PCs, servers, routers and switches
  • Eliminates space-wasting cable slack and cable loops
  • Color-coded connectors simplify servicing and identification
  • Multiple lengths provide design flexibility
  • 4 cords per package
6
Click image to zoom Click image(s) to zoom
List Price 
$44.22
Your Price1-9$44.22
10-24$43.34
25-99$41.57
100 +$33.17
Quantity  
Availability:
In Stock

Available for Same Day Shipping


 

These multi length power cords were designed to save space in crowded racks and enclosures. By utilizing these new shorter power cords (6", 12", 18", 24" and 36") you can eliminate space wasting cable slack and cable loops. These power cords are sold in packs of four. Order online today!

   Details
L-com Item #IEC-6X4
ManufacturerMiddle Atlantic Products (Datatel)
Mfg.'s Item #IEC-6X4
UPC # (More)656747094460
RoHS StatusSee Manufacturer (More)

   Applications
  • Power
  • PC/Server
  • Switch/Router
  • MDF/IDF
Datasheets

Accessories for the 6" IEC Power Cord (4 Pack)
Brady BMP21 Portable Label Printer
Brady BMP21 Portable Label Printer
8" Cable Ties, Pkg/100
8" Cable Ties, Pkg/100
Cartridge, 0.375" W x 16' H Nylon Cloth
Cartridge, 0.375" W x 16' H Nylon Cloth
11" Cable/Wire Ties
11" Cable/Wire Ties
6" Cable/Wire Ties
6" Cable/Wire Ties

Customers who bought the 6" IEC Power Cord (4 Pack) product also bought . . .
Cable Labels, 1.0"W x 1.25"H
Cable Labels, 1.0"W x 1.25"H
USB Type A Coupler, Female Bulkhead/Male, 12 in.
USB Type A Coupler, Female Bulkhead/Male, 12 in.
19" Rackmount Lacer Bar 'L' Shaped, 1" Offset, Pkg/10
19" Rackmount Lacer Bar 'L' Shaped, 1" Offset, Pkg/10
Cat6 RJ45 Coupler Shielded (8x8) Panel Mount Style
Cat6 RJ45 Coupler Shielded (8x8) Panel Mount Style
Cat6 RJ45 Coupler Unshielded (8x8) Panel Mount Style
Cat6 RJ45 Coupler Unshielded (8x8) Panel Mount Style
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed 6" IEC Power Cord (4 Pack)
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845