L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: Our offices will be closed Monday, May 27th, in observance of the Memorial Day Holiday.

You Are Here:  Home  >  PoE  >  PoE Injectors w/Power Supply  >  PSXXXX-POE  >  PSW2424-POE

Wall Mount PoE Injector/Midspan w/ Integral Power Supply, 24VDC @ 24 Watt


PS,WALL MT 24VDC POE INJECTOR
Roll over image to zoom in
L-com Item # PSW2424-POE

List Price$21.27
Your Price 1-9$21.27
10-24$19.99
25-99$18.72
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
The PSW2424-POE is a Power-over-Ethernet (PoE) Injector/Midspan with integral 24VDC, 24 Watt power supply. It provides 24VDC power for multiple* PoE-equipped devices by "Injecting" DC power through the CAT5 Ethernet cable. It is compatible with Access Points and other equipment supporting the IEEE standard PoE pinout (Pins 4 & 5 Power + / Pins 7 & 8 Power -) and the 24VDC power requirement.

*The total number of devices that can be powered will depend on the power requirements of each device used.

Compact Wall Mount Design

Since the PSW2424-POE is completely self-contained, a separate power supply and injector is not required. It can be plugged directly into a wall electrical outlet, eliminating the need for additional power cables. The compact size makes it ideal for crowded equipment enclosures. The PSW2424-POE can convert any of L-com's 120VAC industrial enclosures into a 24VDC PoE ready enclosure.

Built In Protection Circuits

The PSW2424-POE feature built in over voltage, over current and short circuit protection. If an overload is detected, the power shuts down automatically; when the overload is cleared, the power is restored.

For additional information and complete specifications, click on the data sheet link below.



L-com Item #PSW2424-POE
ManufacturerL-com
UPC # (More)822335307483
RoHS StatusNot Compliant At This Time (More)
Features:
  • Compact design
  • No additional power cables required
  • Integral 24VDC @ 24W power supply
  • Built in protection circuits
  • IEEE 802.3af/at compatible
Applications:
  • 24VDC Power-Over-Ethernet devices
  • 24VDC VoIP (Voice over Internet Protocol) telephones
  • 24VDC wireless LAN Access Points and Bridges
  • 24VDC IP surveillance cameras
  • Can be used with any of L-com's 120V weatherproof enclosures with 120VAC outlets
Similar Products

Single-Port Passive PoE Injector/Picker w/Integral CAT5 Lightning Protection                        Single-Port Passive PoE Injector/Picker w/Integral CAT5 Lightning Protection
Your Price: $45.90
Availability: In Stock
More Info
Single-Port Passive PoE Injector/Picker with 48VDC @ 48 Watt Power Supply                           Single-Port Passive PoE Injector/Picker with 48VDC @ 48 Watt Power Supply
Your Price: $80.08
Availability: In Stock
More Info
Planet 802.3af Power over Ethernet Injector                                                         Planet 802.3af Power over Ethernet Injector
Your Price: $35.01
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Wall Mount PoE Injector/Midspan w/ Integral Power Supply, 24VDC @ 24 Watt
© Infinite Electronics International, Inc.