Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

You Are Here:  Home  >  PoE  >  PoE Injectors/Splitters  >  BT-CAT5E-PX  >  BT-CAT5E-P1-HP

Single-Port CAT5e Passive Midspan/Injector with Hi-Pwr Surge Protection


Single-Port CAT5e Passive Midspan/Injector with Hi-Pwr Surge Protection

Click image to zoom Click image(s) to zoom
L-com Item # BT-CAT5E-P1-HP

List Price
$45.00
Your Price 1-4$45.00
5-9$42.30
10-24$39.60
25-99$36.90
100-249$34.20
250 +$31.50
Availability:
In Stock

Available for Same Day Shipping
Quantity  

 
The BT-CAT5E-P1-HP Single-Port CAT5E Midspan/Injector (also known as PoE Passive Splitter) is a commercial grade Power-over-Ethernet device that provides DC or AC power for one 10/100 Base-T Ethernet Power-over-Ethernet, PoE equipped Network Appliance device. It is compatible with devices that support the IEEE 802.3af standard PoE power feed using Mode B (Pins 4/5 and 7/8). The unit supports both positive and negative DC as well as AC power up to 60 volts.

Integral High Power Surge Protection

The BT-CAT5E-P1-HP features integral surge protection for the data and power feeds. The unit eliminates the need for an external surge protector and is designed to provide protection for expensive indoor equipment. The design provides protection for both common and differential mode surges. This unit can also be used as a stand alone lightning surge protector.

The BT-CAT5E-P1-HP features shielded RJ45 jacks. This along with the BT-CAT5-P1J's metal housing helps reduce the effects of EMI interference. A ground lug and terminal is located directly on the injector housing providing superior grounding. The cast aluminum housing includes integral mounting feet for ease of installation.

This unit is also available in the following kits:

With 48VDC @ 48 Watt Power Supply - BT-CAT5E-P1-HP-4848
With 48VDC @ 70 Watt Power Supply - BT-CAT5E-P1-HP-4870

Outdoor version also available - BT-CAT5E-P1-HPW



L-com Item #BT-CAT5E-P1-HP
ManufacturerL-com
UPC # (More)822335071582
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • CAT5e and CAT5 compatibility
  • Surge Protection on all lines
  • GR-1089 Intra-Building rated
  • Cable shield isolated from safety ground
  • Up to 60 volts DC or AC power
Applications:
  • Wireless LAN Access Points and Bridges
  • IP Surveillance Cameras
  • Wired Switches
  • Wireless LAN Amplifiers

Specifications

Electrical Specifications

Max Voltage 60 Volts AC/DC
Max Current 1.5 A
Power Connector Standard 2.5mm Coaxial DC Power Jack
(2.5mm x 5.5mm x 10mm)
Ethernet Connectors(2) Shielded RJ45 Jack
Data Lines Pair 1: Pins 1 and 2
Pair 2: Pins 3 and 6
Power Lines +/- VDC: Pins 4 & 5
+/- VDC: Pins 7 & 8
Data Clamping Voltage Wire – Wire: +/- 15 Volts,
Wire – Ground: +/- 90 Volts
Power Clamping Voltage +/- 80 Volts
Shield Clamping Voltage +/- 90 Volts

Mechanical Specifications

Enclosure MaterialCast Aluminum
Ground Lug12 AWG Max.
Operating Temperature

-40 C (-40 F) to +70 C (+158 F)

Weight.28 lbs. (.13 kg)
Dimensions4.56 x 2.5 x 1.5 (inches)
114.3 x 63.5 x 38.1 (mm)
RoHS Compliant Yes


Similar Products

Single-Port Passive PoE Injector/Picker w/Integral CAT5 Lightning Protection                        Single-Port Passive PoE Injector/Picker w/Integral CAT5 Lightning Protection
Your Price: $35.00
Availability: In Stock
More Info
Desktop PoE Injector/Midspan w/ Integral Power Supply, 48VDC @ 60 Watt                              Desktop PoE Injector/Midspan w/ Integral Power Supply, 48VDC @ 60 Watt
Your Price: $74.99
Availability: In Stock
More Info
Planet 802.3af Power over Ethernet Injector                                                         Planet 802.3af Power over Ethernet Injector
Your Price: $39.00
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845