Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

To our valued customers: The L-com offices will be closed Monday, May 27th, in observance of the Memorial Day holiday.

You Are Here:  Home  >  PoE  >  PoE Injectors/Splitters  >  POE-PT151  >  POE-PT151

Planet 802.3af Power over Ethernet Injector


Planet 802.3af Power over Ethernet Injector

Click image to zoom Click image(s) to zoom
L-com Item # POE-PT151

List Price
$39.00
Your Price 1 +$39.00
Availability:
In Stock

Available for Same Day Shipping
Quantity  

 
The POE-PT151 is an IEEE 802.3af Power over Ethernet Injector that provides DC 48V over Ethernet Cat5 cables. The POE-PT151 IEEE 802.3af Power over Ethernet Injector inserts DC Voltage onto a Cat.5 cable, allowing the cable between the Injector (POE-PT151) and Splitter (POE-PT151S) to transfer data and power simultaneously. The maximum distance between the Injector (POE-PT151) and Splitter (POE-PT151S) is 100 meters. Each Splitter ships with two power cables with 2.0mm and 2.5mm female power connectors. Order online today!

L-com Item #POE-PT151
ManufacturerPlanet Technology Corporation
Mfg.'s Item #POE-151
RoHS StatusSee Manufacturer (More)
Features:
  • Used to provide power and data over Cat5 cabling to 802.3af POE capable devices
  • Complies with IEEE 802.3af Power over Ethernet, IEEE 802.3/802.3u
  • Plug and play installation saves time and money
  • Auto-detects POE IEEE 802.3af equipment, protecting devices from damage
  • EMI standards complies with FCC, CE class B
Applications:
  • 802.3af
  • PoE
  • IP Phones
  • WLAN
Similar Products In Stock

Single-Port CAT5 Passive PoE Midspan/Injector                                                       Single-Port CAT5 Passive PoE Midspan/Injector
Your Price: $23.00
Availability: In Stock
More Info
Desktop PoE Injector/Midspan w/ Integral Power Supply, 48VDC @ 20 Watt                              Desktop PoE Injector/Midspan w/ Integral Power Supply, 48VDC @ 20 Watt
Your Price: $23.25
Availability: In Stock
More Info
Four-Port CAT5 Passive PoE Midspan/Injector                                                         Four-Port CAT5 Passive PoE Midspan/Injector
Your Price: $50.00
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845