Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

To our valued customers: The L-com offices will be closed Monday, May 27th, in observance of the Memorial Day holiday.

You Are Here:  Home  >  PoE  >  PoE Injectors/Splitters  >  BT-CAT6-PX  >  BT-CAT6-P1-HPW

Outdoor Single-Port CAT6 Passive Gigabit Midspan/Injector with Hi-Pwr Surge Protection

   Features
  • IEEE 802.3af and 802.3at compatibility
  • Surge Protection on all lines
  • User configurable power feed and resettable PTC fuse
  • GR-1089 Intra-Building rated
  • Up to 60 volts DC or AC power
Outdoor Single-Port CAT6 Passive Gigabit Midspan/Injector with Hi-Pwr Surge Protection
Click image to zoom Click image(s) to zoom
Select View:
List Price 
$60.00
Your Price1-9$60.00
10-24$57.60
25-99$55.20
100-249$52.80
250-499$50.40
Quantity  
Availability:
In Stock

Available for Same Day Shipping


 

The BT-CAT6-P1-HPW Outdoor Single-Port Gigabit CAT6 Midspan/Injector is a commercial grade Power-over-Ethernet device that provides DC or AC power for one 10/100/1000 Base-T Power-over-Ethernet, PoE equipped Network Appliance device. The unit uses Gigabit transformers on all four data pairs in contrast to cheaper designs that only use transformers for two pairs. It is compatible with devices that support the IEEE 802.3af and 802.3at standard PoE power feed using Mode B (Pins 4/5 and 7/8). The unit can also be user configured using internal jumpers to supply power up all four data pairs simultaneously (Pins 1/2, 3/6, 4/5 and 7/8). The majority of IEEE 802.3af and 802.3at Network Appliances can pull power off all four data pairs simultaneously. This allows higher power to be fed up the cable and cuts resistive power losses in the cable by half. The unit supports both positive and negative DC as well as AC power up to 60 volts. Power-over-Ethernet eliminates the need for an AC outlet at each Network Appliance location. An integral PTC fuse cuts power in case of a short. The PTC fuse auto resets after the short is removed.

Integral High Power Surge Protection

The BT-CAT6-P1-HPW features integral surge protection for the data and power feeds for networks. It has been designed to meet the GR-1089 Intra-Building surge protection requirements for Ethernet lines. The design provides protection for both common and differential mode surges. The design utilizes three-pole differential Gas Tubes. The tubes feature ultra-low Line to Line and Line to Ground capacitance to minimize distortion of high-speed signals.

The BT-CAT6-P1-HPW features shielded RJ45 jacks which helps reduce the effects of EMI interference. A ground lug and terminal is provided directly on the injector providing superior grounding. The compact weather resistant housing features a lockable hinged cover and mounting holes are provided on the rear of the enclosure for mounting. The two cable grommets may be adjusted to cable size and are removable.

This unit is also available in the following kits:

With 48VDC @ 48 Watt Power Supply - BT-CAT6P1HPW48W
With 48VDC @ 70 Watt Power Supply - BT-CAT6P1HPW70W

Indoor version also available - BT-CAT6-P1-HP

   Details
L-com Item #BT-CAT6-P1-HPW
ManufacturerL-com
UPC # (More)822335134379
RoHS StatusRoHS Compliant RoHS Compliant(More)

   Applications
  • Wireless LAN Access Points and Bridges
  • WAN millimeter radios
  • High definition IP Surveillance Cameras
  • Wired gigabit PoE switches
Datasheets
Diagram
Diagram
Catalog Page
2D Drawing (.pdf)
3D CAD Model (.step)

Similar Products In Stock
Single-Port CAT5 Passive PoE Midspan/Injector                                                       Single-Port CAT5 Passive PoE Midspan/Injector
Your Price:   $23.00
Availability:   In Stock
    More Info
Desktop PoE Injector/Midspan w/ Integral Power Supply, 48VDC @ 20 Watt                              Desktop PoE Injector/Midspan w/ Integral Power Supply, 48VDC @ 20 Watt
Your Price:   $23.25
Availability:   In Stock
    More Info
Four-Port CAT5 Passive PoE Midspan/Injector                                                         Four-Port CAT5 Passive PoE Midspan/Injector
Your Price:   $50.00
Availability:   In Stock
    More Info

Accessories for the Outdoor Single-Port CAT6 Passive Gigabit Midspan/Injector with Hi-Pwr Surge Protection
Category 6 Right Angle RJ45 Ethernet Patch Cord - Straight to RA (Down) - Blue, 50.0Ft
Category 6 Right Angle RJ45 Ethernet Patch Cord - Straight to RA (Down) - Blue, 50.0Ft
Shielded Cat 6 Cable,  RJ45 / RJ45 PVC Jacket, Black 100.0 ft
Shielded Cat 6 Cable, RJ45 / RJ45 PVC Jacket, Black 100.0 ft
Premium Cat 6 Cable, RJ45 / RJ45, Blue 25.0 ft
Premium Cat 6 Cable, RJ45 / RJ45, Blue 25.0 ft
Premium Cat 6 Cable, RJ45 / RJ45, Black 10.0 ft
Premium Cat 6 Cable, RJ45 / RJ45, Black 10.0 ft

Customers who bought the Outdoor Single-Port CAT6 Passive Gigabit Midspan/Injector with Hi-Pwr Surge Protection product also bought . . .
Power Supply, 48VDC@48W, 110/220 VAC, 2.5mm DC Plug
Power Supply, 48VDC@48W, 110/220 VAC, 2.5mm DC Plug
Power Supply, 48VDC@70W, 110/220 VAC, 2.5mm DC Plug
Power Supply, 48VDC@70W, 110/220 VAC, 2.5mm DC Plug
2-Way 800 MHz to 2.4 GHz Wideband Signal Splitter
2-Way 800 MHz to 2.4 GHz Wideband Signal Splitter
Indoor 10/100/1000 Base-T Shielded CAT6 Lightning Protector - RJ45 Jacks
Indoor 10/100/1000 Base-T Shielded CAT6 Lightning Protector - RJ45 Jacks
N-Male to N-Female Bulkhead 0-6 GHz 90V Lightning Protector
N-Male to N-Female Bulkhead 0-6 GHz 90V Lightning Protector
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed Outdoor Single-Port CAT6 Passive Gigabit Midspan/Injector with Hi-Pwr Surge Protection
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845