L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  PoE  >  PoE Switch  >  PoE Planet Unmanaged Switches  >  PT-ISW-804PT-M12

Industrial IP67 Rated 8-Port 10/100Mbps M12 Fast Ethernet PoE Switch


IP67 8-PORT POE SWITCH
Roll over image to zoom in
L-com Item # PT-ISW-804PT-M12

List Price$427.22
Your Price 1 +$427.22
Availability: Call Us
Quantity  
 
The ISW-804PT-M12, the Industrial 8-Port 10/100Mbps M12 PoE Fast Ethernet Switch, is designed with the IP67 industrial case, providing a high level of immunity against electromagnetic interference and heavy electrical surges which are usually found on plant floors or in curb side traffic control cabinets. The compact, IP67 standard metal case of the ISW-804PT-M12 allows either DIN rail or wall mounting installation for efficient use of cabinet space.

The ISW-804PT-M12 is equipped with 8-port 10/100Base-TX auto-negotiation M12 connector with 4-port IEEE 802.3af PoE (Port 5 to port 8); each PoE port provides 15.4-watt PoE output. The M12 connector provides tight and strong connection and guarantees stable Ethernet operation performance under high vibration and shock environment.

Being able to operate under the temperature range from -40 to 75 degrees C, the ISW-804PT-M12 can be placed in almost any difficult environment. The ISW-804PT-M12 also possesses an integrated power supply source with wide range of voltages (48V DC) for worldwide high availability applications requiring dual or backup power inputs.

The ISW-804PT-M12 has 2K MAC Address table and offers wire-speed packets transfer performance without risk of packet loss; the high data throughput of the device makes it ideal for most Fast Ethernet environments. With a 1.6Gbps internal switching fabric and featuring auto negotiation support in each of the eight Fast Ethernet port, the ISW-804PT-M12 can handle large amounts of data in a secure topology linking to a backbone or high capacity servers.

The flow control function enables the ISW-804PT-M12 to provide fast and reliable data transfer. All of the M12 RJ-45 copper interfaces in the ISW-804PT-M12 support 10/100Mbps auto-negotiation for optimal speed detection through RJ-45 category 3, 4, 5, 5e, 6 cables. The standard auto-MDI/MDI-X support can detect the type of connection to any Ethernet device without requiring special straight or crossover cables.



L-com Item #PT-ISW-804PT-M12
ManufacturerPlanet Technology Corporation
Mfg.'s Item #ISW-804PT-M12
Features:
  • 8-port 10/100Mbps M12 Connector with IP67 protection 4-port IEEE 802.3af PoE Ports (Port 5 to port 8)
  • 4 Ports compliant with IEEE 802.3af Power over Ethernet / PSE Standard
  • Supports PoE Power up to 15.4 watts for each PoE port
  • Supports auto negotiation and 10/100Mbps half / full duplex mode
  • IP67 aluminum metal case protection, DIN rail and wall mount design
Applications:
  • Ethernet operation in high vibration and shock environments
  • Harsh Industrial Ethernet environments
  • Public Transmission systems
  • Railway Transmission systems
  • IP PoE surveillance systems
Similar Products

8-Port 10/100/1000T Wall Mounted Gigabit Ethernet Switch with 4-Port PoE+                           8-Port 10/100/1000T Wall Mounted Gigabit Ethernet Switch with 4-Port PoE+
Your Price: $224.89
Availability: In Stock
More Info
4-Port 10/100/1000T 802.3at PoE+ Desktop Gigabit Ethernet Switch                                    4-Port 10/100/1000T 802.3at PoE+ Desktop Gigabit Ethernet Switch
Your Price: $90.38
Availability: In Stock
More Info
24-Port 10/100/1000T 802.3at PoE+ SFP Gigabit Ethernet Switch                                       24-Port 10/100/1000T 802.3at PoE+ SFP Gigabit Ethernet Switch
Your Price: $370.96
Availability: 14 Days
More Info
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Industrial IP67 Rated 8-Port 10/100Mbps M12 Fast Ethernet PoE Switch
© Infinite Electronics International, Inc.