L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: Our offices will be closed Monday, May 27th, in observance of the Memorial Day Holiday.

You Are Here:  Home  >  PoE  >  PoE Injectors w/Power Supply  >  PSXXXX-POE  >  PS4820-POE-1

Desktop PoE Injector/Midspan w/ Integral Power Supply, 48VDC @ 20 Watt


PS,POE INJECTOR W/48VDC@20W PS
Roll over image to zoom in
L-com Item # PS4820-POE-1

List Price$32.78
Your Price 1-9$32.78
10-24$30.81
25-99$28.85
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
The PS4820-POE-1 is a Power-over-Ethernet (PoE) Injector/Midspan with integral 48 Volt, 20 Watt power supply. It provides DC power for one PoE-equipped device by "Injecting" DC power through the CAT5 ethernet cable. It is compatible with AP's and other equipment supporting the IEEE standard PoE pinout (Pins 4&5 Power + / Pins 7&8 Power -).

Since the PS4820-POE-1 is completely self-contained, a separate power supply and injector is not required. The PS4820-POE-1 features an impact resistant polycarbonate enclosure and includes a 3-prong detachable power cord.

See data sheet below for more information and specifications.



L-com Item #PS4820-POE-1
ManufacturerL-com
UPC # (More)822335069824
RoHS StatusNot Compliant At This Time (More)
Features:
  • PoE Injector and Power Supply in one unit
  • Integral 48VDC @ 20W Power Supply
  • 100-250 VAC Input
  • Dual RJ45 Jacks
  • Regulated output with low ripple
Applications:
  • Wireless LAN Access Points and Bridges
  • Wireless LAN WiFi Amplifiers and Amplified Antennas
  • VoIP (Voice over Internet Protocol) Telephones
  • IP Surveillance Cameras
  • Bluetooth® Access Points
Similar Products

Single-Port Passive PoE Injector/Picker w/Integral CAT5 Lightning Protection                        Single-Port Passive PoE Injector/Picker w/Integral CAT5 Lightning Protection
Your Price: $45.90
Availability: In Stock
More Info
Single-Port Passive PoE Injector/Picker with 48VDC @ 48 Watt Power Supply                           Single-Port Passive PoE Injector/Picker with 48VDC @ 48 Watt Power Supply
Your Price: $80.08
Availability: In Stock
More Info
Planet 802.3af Power over Ethernet Injector                                                         Planet 802.3af Power over Ethernet Injector
Your Price: $35.01
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Desktop PoE Injector/Midspan w/ Integral Power Supply, 48VDC @ 20 Watt
© Infinite Electronics International, Inc.