L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: Our offices will be closed Monday, May 27th, in observance of the Memorial Day Holiday.

You Are Here:  Home  >  PoE  >  PoE Injectors w/Power Supply  >  PSXXXX-POE  >  PS4860GB-POE

Desktop Gigabit PoE Injector/Midspan w/ Integral Power Supply, 48VDC @ 60W


PS,POE GIGABIT INJ 48VDC@60W
Roll over image to zoom in
L-com Item # PS4860GB-POE

List Price$92.67
Your Price 1-9$92.67
10-24$87.11
25-99$81.55
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
The PS4860GB-POE is a Gigabit Power-over-Ethernet (PoE) Injector/Midspan with integral power supply. It provides 48VDC @ 60W of PoE power for multiple* PoE-equipped devices by "Injecting" DC power through the CAT5/6 Ethernet cable. It is compatible with Access Points and other equipment supporting the IEEE standard PoE pinout (Pins 4 & 5 Power + / Pins 7 & 8 Power -) and the 48VDC power requirement.

*The total number of devices that can be powered will depend on the power requirements of each device used.

Since the PS4860GB-POE is completely self-contained, a separate power supply and injector is not required. Its compact size makes it ideal for crowded equipment enclosures or for use on a desk top.

The PS4860GB-POE features built in over voltage, over current and short circuit protection. If an overload is detected, the power shuts down automatically; when the overload is cleared, the power is restored.

Note: 1 ft. power supply cord sold separately. See PSCORD3

Note: This unit replaces the PS4860-POE.

For additional information and complete specifications, click on the Data Sheet link in the Downloads section.



L-com Item #PS4860GB-POE
ManufacturerL-com
UPC # (More)822335372856
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • 10/100/1000 Mbps
  • PoE Injector/Midspan and Power Supply in one unit
  • Integral 48VDC @ 60W power supply
  • Built in protection circuits
  • IEEE 802.3af/at compatible
Applications:
  • Wireless LAN Access Points and Bridges
  • Wired gigabit PoE switches
  • High definition IP surveillance cameras
  • Gigabit network devices
Accessories for the Desktop Gigabit PoE Injector/Midspan w/ Integral Power Supply, 48VDC @ 60W

Power Supply Cord 3 Prong 12"
Power Supply Cord 3 Prong 12"
Similar Products

Single-Port Passive PoE Injector/Picker w/Integral CAT5 Lightning Protection                        Single-Port Passive PoE Injector/Picker w/Integral CAT5 Lightning Protection
Your Price: $45.90
Availability: In Stock
More Info
Single-Port Passive PoE Injector/Picker with 48VDC @ 48 Watt Power Supply                           Single-Port Passive PoE Injector/Picker with 48VDC @ 48 Watt Power Supply
Your Price: $80.08
Availability: In Stock
More Info
Planet 802.3af Power over Ethernet Injector                                                         Planet 802.3af Power over Ethernet Injector
Your Price: $35.01
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Desktop Gigabit PoE Injector/Midspan w/ Integral Power Supply, 48VDC @ 60W
© Infinite Electronics International, Inc.