Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

You Are Here:  Home  >  PoE  >  PoE Injectors/Splitters  >  BT-CAT5-PX  >  BT-CAT5-P1R4848

BT-CAT5-P1R Midspan/Injector Kit with 48VDC @ 48W Power Supply

   Features
  • Compatible with Cisco Aironet® 1100 & 1200 Series APs and other Reverse Polarity PoE equipment
  • Lightning and surge protection on data and power lines
  • Industrial grade cast aluminum housing
  • Shielded RJ-45 jacks suppress EMI noise
  • Includes 48VDC @ 48 Watt Power Supply
BT-CAT5-P1R Midspan/Injector Kit with 48VDC @ 48W Power Supply
Click image to zoom Click image(s) to zoom
Select View:
List Price 
$45.00
Your Price1-9$45.00
10-24$42.30
25-99$39.60
100-249$36.90
250-499$34.20
Quantity  
Availability: Expected
6/1/2013



Similar Products In Stock
Single-Port CAT5 Passive PoE Midspan/Injector                                                       Single-Port CAT5 Passive PoE Midspan/Injector
Your Price:   $23.00
Availability:   In Stock
    More Info
Desktop PoE Injector/Midspan w/ Integral Power Supply, 48VDC @ 20 Watt                              Desktop PoE Injector/Midspan w/ Integral Power Supply, 48VDC @ 20 Watt
Your Price:   $23.25
Availability:   In Stock
    More Info
Four-Port CAT5 Passive PoE Midspan/Injector                                                         Four-Port CAT5 Passive PoE Midspan/Injector
Your Price:   $50.00
Availability:   In Stock
    More Info
 

The BT-CAT5-P1R-4848 Single-Port CAT-5 Midspan/Injector kit (also used as an PoE Passive Splitter) is a commercial grade Power-over-Ethernet device that provides DC power for one PoE-equipped device. It is compatible with Cisco Aironet® 1100 and 1200 series access points and other equipment supporting reverse polarity PoE pinout (Pins 4 and 5: Power - / Pins 7 and 8 Power: +).

Power-over-Ethernet eliminates the need for an AC outlet at each AP location. Only a single Ethernet cable is run to each AP instead of separate power and data cables. The injector is typically installed near the Ethernet hub.

The integral lightning and surge protection individually protects the 4 data lines as well as protection for the power lines. High speed devices clamp any voltage, positive or negative on the wires. The limits are +/- 15 volts on pins, 1, 2, 3, 6 and +/- 58 volts on pins, 4, 5, 7 and 8.

The BT-CAT5-P1R-4848 features shielded RJ45 jacks. This along with the BT-CAT5-P1R's metal housing helps reduce the effects of EMI interference. A ground lug and terminal is provided directly on the injector housing providing superior grounding. The cast aluminum housing includes integral mounting feet for ease of installation.

This unit is also available individually or in the following kits:

Injector only - BT-CAT5-P1R
With 48VDC @ 70 Watt Power Supply - BT-CAT5-P1R4870

   Details
L-com Item #BT-CAT5-P1R4848
ManufacturerL-com
UPC # (More)822335237148
RoHS StatusRoHS Compliant RoHS Compliant(More)

   Applications
  • Wireless LAN Access Points and Bridges
  • Wireless LAN WiFi Amplifiers and Amplified Antennas
  • VoIP (Voice over Internet Protocol) Telephones
  • IP Surveillance Cameras
  • Bluetooth® Access Points
Diagram
Diagram
Catalog Page
2D Drawing (.pdf)
3D CAD Model (.step)

Application Diagram

Specifications

Electrical Specifications

Operating Temp - Injector -40° C to +70° C
Operating Temp - Power Supply0° C to +50° C
Max Current1 A
Power ConnectorStandard 2.5mm Coaxial DC Power Jack (2.5mm x 5.5mm x 10mm Center Positive Plug Required)
Ethernet Connectors(2) RJ45 Jack
Data LinesPair 1: Pins 1 and 2
Pair 2: Pins 3 and 6
CAT-5 Power Pinouts+ VDC: Pins 4 & 5
- VDC: Pins 7 & 8

Mechanical Specifications

Weight.28 lbs. (.13 kg)
Dimensions3.6 x 1.4 x 1.2 (inches)
91.4 x 35.5 x 38.1 (mm)
EnclosureCast Aluminum Alloy
RoHS Compliant Yes (Injector only)


Accessories for the BT-CAT5-P1R Midspan/Injector Kit with 48VDC @ 48W Power Supply
Shielded Cat. 5E Plenum Cable, RJ45 / RJ45, 50.0 ft
Shielded Cat. 5E Plenum Cable, RJ45 / RJ45, 50.0 ft
Double Shielded 26 AWG Stranded Cat 5E RJ45/RJ45 Patch Cord 100.0 Ft
Double Shielded 26 AWG Stranded Cat 5E RJ45/RJ45 Patch Cord 100.0 Ft
Cat5e RJ45 Ethernet Cable -Shielded 26 AWG  PVC Jacket - Gray, 15.0 ft
Cat5e RJ45 Ethernet Cable -Shielded 26 AWG PVC Jacket - Gray, 15.0 ft
Industrial Grade Category 5E Double Shielded LSZH Patch Cord, 150.0 ft
Industrial Grade Category 5E Double Shielded LSZH Patch Cord, 150.0 ft
Shielded Cat5e High Flex Ethernet Cable, RJ45 / RJ45, 100.0 ft
Shielded Cat5e High Flex Ethernet Cable, RJ45 / RJ45, 100.0 ft

Customers who bought the BT-CAT5-P1R Midspan/Injector Kit with 48VDC @ 48W Power Supply product also bought . . .
Power Supply, 48VDC@48W, 110/220 VAC, 2.5mm DC Plug
Power Supply, 48VDC@48W, 110/220 VAC, 2.5mm DC Plug
Liquid Tight Cable Gland PG-16
Liquid Tight Cable Gland PG-16
PG-16 Liquid Tight Cable Gland
PG-16 Liquid Tight Cable Gland
Type N Male Crimp for RG8, 400-Series Cable
Type N Male Crimp for RG8, 400-Series Cable
N-Male to N-Female Bulkhead 0-6 GHz 90V Lightning Protector
N-Male to N-Female Bulkhead 0-6 GHz 90V Lightning Protector
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed BT-CAT5-P1R Midspan/Injector Kit with 48VDC @ 48W Power Supply
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845