L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  PoE  >  PoE Injectors/Splitters  >  L-com  >  BT-CAT5-PX  >  BT-CAT5-P1J-4870

BT-CAT5-P1J Midspan/Injector Kit with 48VDC @ 70 Watt Power Supply


INJ,DC PWR CAT5 48 VDC KIT
Roll over image to zoom in
INJ,DC PWR CAT5 48 VDC KIT INJ,DC PWR CAT5 48 VDC KIT INJ,DC PWR CAT5 48 VDC KIT
L-com Item # BT-CAT5-P1J-4870

List Price$123.56
Your Price 1-9$123.56
10-24$116.15
25-99$108.73
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
The BT-CAT5-P1J-4870 Single-Port CAT5 PoE Midspan/Injector (also known as PoE Passive Splitter or Tap) is a commercial grade Power-over-Ethernet device that supplies power for a 10/100 Base-T Power-over-Ethernet, PoE equipped network device. It is compatible with a Power Device (PD) that support the IEEE 802.3af standard PoE power feed using Mode B (Pins 4/5 and 7/8). Additionally, the unit supports both positive and negative DC as well as AC power up to 55 volts. Only a single Ethernet cable is run to each Network Appliance instead of separate power and data cables. Power-over-Ethernet eliminates the need for an AC outlet to be installed.

Integral Medium Power Surge Protection

The BT-CAT5-P1J features integral surge protection for the data lines and power feeds. The unit eliminates the need for an external surge protector. The unit provides protection for both common and differential mode surges. High-speed semiconductors clamp any voltage, positive or negative on the wires. The limits are +/- 58 volts on the four cable pairs. The design utilizes Thyristor diode technology which has superior power handling capability compared to TVS or Avalanche diode based designs. The BT-CAT5-P1J can also be used as a standalone lightning surge protector.

A ground lug and terminal is located directly on the injector housing providing superior grounding. The cast aluminum housing includes integral mounting feet for ease of installation.

This kit includes the protector/injector and a 48VDC @ 70W power supply (PS4870-25R).

This unit is also available individually or in the following kits:

Injector only - BT-CAT5-P1J
With 48VDC @ 48 Watt Power Supply - BT-CAT5-P1J-4848
With 56VDC @ 117.6 Watt Power Supply - BT-CAT5-P1J-56118



L-com Item #BT-CAT5-P1J-4870
ManufacturerL-com
UPC # (More)822335237063
Features:
  • Lightning and surge protection on data and power lines
  • Industrial grade cast aluminum housing
  • Shielded RJ-45 jacks EMI noise suppression
  • Includes 48VDC @ 70 Watt Power Supply
Applications:
  • Wireless LAN Access Points and Bridges
  • Wireless LAN WiFi Amplifiers and Amplified Antennas
  • VoIP (Voice over Internet Protocol) Telephones
  • IP Surveillance Cameras
  • Bluetooth® Access Points
Similar Products

Single-Port Passive PoE Injector/Picker w/Integral CAT5 Lightning Protection                        Single-Port Passive PoE Injector/Picker w/Integral CAT5 Lightning Protection
Your Price: $45.90
Availability: In Stock
More Info
Single-Port Passive PoE Injector/Picker with 48VDC @ 48 Watt Power Supply                           Single-Port Passive PoE Injector/Picker with 48VDC @ 48 Watt Power Supply
Your Price: $80.08
Availability: In Stock
More Info
Planet 802.3af Power over Ethernet Injector                                                         Planet 802.3af Power over Ethernet Injector
Your Price: $35.01
Availability: In Stock
More Info
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed BT-CAT5-P1J Midspan/Injector Kit with 48VDC @ 70 Watt Power Supply
© Infinite Electronics International, Inc.