L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: Our offices will be closed Monday, May 28th, in observance of the Memorial Day holiday.

You Are Here:  Home  >  PoE  >  PoE Injector Hubs  >  POE-PTXX00  >  POE-PT1200G

12 Port 802.3af Gigabit PoE Injector Hub


POE,12-PT GIGABIT INJ HUB 200W
Roll over image to zoom in
L-com Item # POE-PT1200G

List Price$322.00
Your Price 1 +$322.00
Availability: Call Us
Quantity  
 
The Planet POE-1200G is a 12-port Gigabit IEEE 802.3af PoE Web Management Injector Hub, which complies with IEEE 802.3, IEEE 802.3u, IEEE 802.3ab and IEEE 802.3af standards. With 12 10/100/1000Base-T Gigabit Ethernet ports, the POE-1200G supports full 48V DC power for any remote IEEE 802.3af powered devices (PDs) such as wireless LAN access points, IP phones, and IP cameras. Supporting full PoE power budget of 190 watts, the POE-1200G provides sufficient 15.4-watt PoE power to 12 remote PD devices.

NOTE: CANNOT BE USED WITH CISCO POE PRODUCTS.

For additional information and complete specifications, click the data sheet link in the Downloads tab.



L-com Item #POE-PT1200G
ManufacturerPlanet Technology Corporation
Mfg.'s Item #POE-1200G
RoHS StatusSee Manufacturer (More)
Features:
  • Used to inject 48V DC power onto a standard Cat5/6 cable
  • Standards based ensuring these devices will work with multiple manufacturers equipment
  • Allows freedom in WLAN designs by not having to factor in AC outlets for powering up devices
  • Power injection over Cat5/6 cables means no more cumbersome power cords are required to connect access points and other Ethernet devices
  • Complies with 802.3af Power over Ethernet Standard
Applications:
  • 802.3af
  • PoE
  • IP Phones
  • WLAN
Similar Products

 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 12 Port 802.3af Gigabit PoE Injector Hub
© Infinite Electronics International, Inc.
an Infinite company