L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
You Are Here:  Home  >  PoE  >  PoE Injectors/Splitters  >  L-com  >  BT-CAT5-RX  >  BT-CAT5-R0512

100/1000 Base-T Power Over Ethernet (PoE) Splitter/Tap with Adjustable DC Output


POE,CAT5 SPLITTER 5/7.5/9/12V
Roll over image to zoom in
POE,CAT5 SPLITTER 5/7.5/9/12V POE,CAT5 SPLITTER 5/7.5/9/12V POE,CAT5 SPLITTER 5/7.5/9/12V POE,CAT5 SPLITTER 5/7.5/9/12V POE,CAT5 SPLITTER 5/7.5/9/12V
L-com Item # BT-CAT5-R0512

List Price$38.24
Your Price 1-9$38.24
10-24$35.95
25-99$33.65
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
The BT-CAT5-R0512 Power-Over-Ethernet (PoE) Splitter/Tap delivers both data and DC power to non-PoE equipped Ethernet devices using a single CAT5 cable. This eliminates the need to place an Ethernet enabled device such as a wireless access point or IP camera near a power outlet, giving you more freedom in placement.

With the BT-CAT5-R0512, both power and data can be transmitted up to 328 feet (100m) using standard Ethernet cabling with virtually no reduction in data throughput. The unit supports both Fast and Gigabit Ethernet speeds.

Adjustable Output Voltage

The BT-CAT5-R0512 features a user adjustable output voltage selector. It can be set for 5VDC, 7.5VDC, 9VDC or 12VDC allowing it to be used with a wide range on non-PoE devices.

802.3af Compliant

The BT-CAT5-R0512 is compliant with 802.3af PoE. The unit is unique in that is works with both 802.3af compliant network switches (PoE Mode A) and Midspan/Injectors (PoE Mode B).

Included with the BT-CAT5-R0512 is an 18 inch DC Power Cable Kit. This kit includes both 2.1mm and 2.5mm DC Plugs, in both straight and right angle configurations.

For additional information and complete specifications, click on the data sheet link below.



L-com Item #BT-CAT5-R0512
ManufacturerL-com
UPC # (More)822335331556
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • User adjustable output voltage - 5V/7.5V/9V/12V DC
  • Auto-detects PoE equipment
  • Complies with IEEE 802.3af Power over Ethernet
  • 10/100/1000 Mbps Base-T data rates
  • Provides Over Thermal (OTP), Over Current (OCP) and Over Voltage (OVP) protection
Applications:
  • Use non-PoE devices with 802.3af switches/midspans
  • Splits PoE into separate DC power and data
  • Provide power to non-PoE devices
  • Non-PoE access points and IP cameras
  • Deliver DC power to locations where there are no power lines or outlets
Similar Products

Single-Port 10/100/1000Mbps Ultra PoE Splitter - 12V/19V/24V                                        Single-Port 10/100/1000Mbps Ultra PoE Splitter - 12V/19V/24V
Your Price: $93.35
Availability: In Stock
More Info
Single-Port 10/100/1000Mbps High PoE Injector - 25.5 Watts                                          Single-Port 10/100/1000Mbps High PoE Injector - 25.5 Watts
Your Price: $41.67
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 100/1000 Base-T Power Over Ethernet (PoE) Splitter/Tap with Adjustable DC Output
© Infinite Electronics International, Inc.