Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

You Are Here:  Home  >  Patch Panels/Racks  >  Label printers  >  XSL LABELS  >  XSL-30-427

Vinyl Label 0.75" W X 1.25" H (250 Labels)

   Features
  • Used for labeling cables and other equipment with the IDXPERT
  • Self laminating design ensures easy, fast installation
  • Multiple styles and sizes to choose from offers label design flexibility
  • Smudge proof design saves time and money by not having to relabel
  • Warranty: Returns may be accepted in the first 30 days. After 30 days returns must be handled by the manufacturer.
Vinyl Label  0.75
Click image to zoom Click image(s) to zoom
List Price 
$37.95
Your Price1 +$37.95
Quantity  
Availability:
In Stock

Available for Same Day Shipping


Need a different type of tool?  

These IDXPERT Series labels are ideal for marking data cabling. The B-427 vinyl self-laminating material offers superior abrasion resistance and resistance to dirt, oils, solvents and water. Each label features a clear, non-printed area, which wraps around and over laminates the printed text. The IDXPERT automatically "multiple repeats" your text in the white print area. These labels are UL Recognized and support a temperature range of -94°F to 158°F (-70C to 70C). Order online today

   Details
L-com Item #XSL-30-427
ManufacturerBrady Corporation
Mfg.'s Item #XSL-30-427
UPC # (More)662820603412
RoHS StatusRoHS Compliant RoHS Compliant(More)

   Applications
  • LAN installations
  • Asset identification
  • Cable management
Catalog Page

Similar Products
Cable Labels, 1.0"L x 3.75"W x 1.0"H                                                                Cable Labels, 1.0"L x 3.75"W x 1.0"H
Your Price:   $5.95
Availability:   In Stock
    More Info
Cable Labels, 1.0"L x 1.5"W x .50"H                                                                 Cable Labels, 1.0"L x 1.5"W x .50"H
Your Price:   $7.95
Availability:   7 Days
    More Info
Cable Labels, .50"L x 1.5"W x .50"H                                                                 Cable Labels, .50"L x 1.5"W x .50"H
Your Price:   $5.95
Availability:   7 Days
    More Info

Accessories for the Vinyl Label 0.75" W X 1.25" H (250 Labels)
Brady IDXPERT Handheld Labeling System (ABC Layout)
Brady IDXPERT Handheld Labeling System (ABC Layout)
Brady IDXPERT Handheld Labeling System (Keyboard Layout)
Brady IDXPERT Handheld Labeling System (Keyboard Layout)

Customers who bought the Vinyl Label 0.75" W X 1.25" H (250 Labels) product also bought . . .
Modular Plug, RJ45(8x8)High Performance Cat5/5E, Pkg/50
Modular Plug, RJ45(8x8)High Performance Cat5/5E, Pkg/50
Type N Female Crimp for RG58, 195-Series Cable
Type N Female Crimp for RG58, 195-Series Cable
Slimline Null Modem Adapter, DB9 Male / Female
Slimline Null Modem Adapter, DB9 Male / Female
Standard 24-28 AWG Sockets, 10 Pack, Female
Standard 24-28 AWG Sockets, 10 Pack, Female
Crimp & Poke Male Pins - Gold Flash, Pkg/10
Crimp & Poke Male Pins - Gold Flash, Pkg/10
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed Vinyl Label 0.75" W X 1.25" H (250 Labels)
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845