Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

You Are Here:  Home  >  Patch Panels/Racks  >  Universal (customizable) Patch Panel  >  USP Category 6 Sub Panels  >  USP_SMC6  >  USP4SMC6B

Universal Sub-Panel, 4 Shielded Category 6 Couplers, RJ45 Straight Thru

   Features
  • Universal sub-panel with either two or four Shielded Category 6 RJ45 couplers
  • Steel panel provides durability
  • Either two or four Shielded Category 6 RJ45 couplers for connecting cables through the panel
  • Supplied with four 6-32 screws for quick installation
  • Same day shipping on most items; Order online today!
Universal Sub-Panel, 4 Shielded Category 6 Couplers, RJ45 Straight Thru
Click image to zoom Click image(s) to zoom
Select View:
List Price 
$37.98
Your Price1-9$37.98
10-24$36.46
25-99$34.94
100-249$33.42
250-499$31.90
Quantity  
Availability:
In Stock

Available for Same Day Shipping


Need a different type of rack panel? 

Design and build your own custom rack panel using simple pre-fabricated sub-panels. L-com's Universal Sub-Panel system offers you an easy way to configure a customized rack panel with various connectors. This steel sub-panel features either two or four Shielded Category 6 RJ45 couplers and comes in a black finish. Supplied with four 6-32 screws for quick installation into L-com's universal frame. Pick and choose the connections you need. Same day shipping on most items; Order online today!

   Details
L-com Item #USP4SMC6B
ManufacturerL-com
RoHS StatusRoHS Compliant RoHS Compliant(More)

   Applications
  • Cable management
  • LAN infrastructure
  • MDF/IDF applications
  • Network consolidation
Catalog Page
Catalog Page
2D Drawing (.pdf)
3D CAD Model (.step)

Similar Products In Stock
Universal Sub-Panel, 4 Category 6 Couplers, RJ45 Straight Thru                                      Universal Sub-Panel, 4 Category 6 Couplers, RJ45 Straight Thru
Your Price:   $29.98
Availability:   In Stock
    More Info
Universal Sub-Panel, 4 Category 5e Couplers, RJ45 Straight Thru                                     Universal Sub-Panel, 4 Category 5e Couplers, RJ45 Straight Thru
Your Price:   $25.98
Availability:   In Stock
    More Info
Universal Sub-Panel, 4 Shielded Category 5e Couplers, RJ45 Straight Thru                            Universal Sub-Panel, 4 Shielded Category 5e Couplers, RJ45 Straight Thru
Your Price:   $33.98
Availability:   In Stock
    More Info

Customers who bought the Universal Sub-Panel, 4 Shielded Category 6 Couplers, RJ45 Straight Thru product also bought . . .
Premium USB Cable Type A - B Cable, 3.0m
Premium USB Cable Type A - B Cable, 3.0m
Premium USB Cable Type A - B Cable, 5.0m
Premium USB Cable Type A - B Cable, 5.0m
Cat6 RJ45 Coupler Shielded (8x8) Panel Mount Style
Cat6 RJ45 Coupler Shielded (8x8) Panel Mount Style
Slimline Gender Changer, DB25 Female / Female
Slimline Gender Changer, DB25 Female / Female
1.75" x 19" Panels with 16 DB9 Female / Female Couplers
1.75" x 19" Panels with 16 DB9 Female / Female Couplers
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed Universal Sub-Panel, 4 Shielded Category 6 Couplers, RJ45 Straight Thru
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845