L-com

Universal Aluminum Blank Sub-Panel, Black

  • Picture of Universal Aluminum Blank Sub-Panel, Black
Picture of Universal Aluminum Blank Sub-Panel, Black
SKU USP-A
  Available for backorder
Quantity Price
1 - 24 $14.54
25 - 49 $13.82
50 - 99 $13.09
100 + Call Us
Price $14.54

All Prices are in US Dollars and do not include duties



Design and build your own custom rack panel using simple pre-fabricated sub-panels. L-com's Universal Sub-Panel system offers you an easy way to configure a customized rack panel with various connectors. This blank aluminum sub-panel is perfect as a filler panel or for custom building your own connector panel. Supplied with four 6-32 screws for quick installation into L-com's universal frame UPR35-6B. Pick and choose the connections you need. Same day shipping on most items; Order online today!

Features
  • Universal sub-panel, Blank Aluminum for filling unused rack space
  • Black Anodized Aluminum panel for durability
  • Perfect as a filler panel or for custom building your own connector panel
  • Supplied with four 6-32 screws for quick installation
  • Same day shipping on most items; Order online today!

Application
  • Data centers
  • LAN aggregation
  • A/V applications

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.