L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: Our offices will be closed Monday, May 28th, in observance of the Memorial Day holiday.

You Are Here:  Home  >  Patch Panels/Racks  >  19 Inch Racks, Cabinets and Accessories  >  19 Inch Wall-Table Mount Racks  >  SFR-  >  SFR-20-12

Swing Frame Rack, 12" Deep, 20 Spaces


20SP 12D SWING FRAME RACK
Roll over image to zoom in
L-com Item # SFR-20-12

List Price$306.75
Your Price 1-9$306.75
10-24$300.61
25-99$288.34
100 +Call Us
Availability: Call Us
Quantity  
 
The SFR Series open swing frame wall rack provides easy and economical rear equipment access

L-com Item #SFR-20-12
ManufacturerMiddle Atlantic Products (Datatel)
Mfg.'s Item #SFR-20-12
UPC # (More)656747181108
RoHS StatusSee Manufacturer (More)
Features:
  • Open wall mount design allows equipment to swing out, greatly simplifying wiring tasks
  • Unique, open swing frame design utilizes pivot points instead of hinges and can be inverted to allow opening from the left or the right.
  • 90º opening with positive stop facilitates punching down of wires
  • 12”, 18” and 24” useable equipment depth
  • 100 lb. weight capacity, Durable black powder coat finish
Applications:
  • Data Centers
  • Network Infrastructure
  • LAN aggregation
  • DF installations
Accessories for this product . . .

Similar Products

 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Swing Frame Rack, 12" Deep, 20 Spaces
© Infinite Electronics International, Inc.
an Infinite company